Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

By Topic

By Industry/Technology

By Type of Content

By Product Category

1-25 of 8103

Sort:
RFPro EM Applications
RFPro EM Applications are provided below for RF Module, RFIC, MMIC, or RF Board design.

FAQ 2019-08-23

How do I upgrade my N9010B EXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2019-08-22

The temperature characteristic test sample program does not work on the 64-bit version of Excel.
Download and use the Tctest64.xlsm

FAQ 2019-08-21

Where do I download the mechanical drawings for E5080B Network Analyzer?
The E5080B comes with .step files that can be imported into your modelling application.

FAQ 2019-08-20

Advance USB Type-C Cable and Connector Test
Keysight’s USB and USB Type-C design and test solutions are supported by experts that are active in the USB-IF. As you face USB Type-C test challenges, choose a solution for successful results from simulation to compliance.

FAQ 2019-08-16

What adapters come with a high frequency (44 to 50 GHZ) UXA (N9040B) or PXA (N9030B) mm-wave analyzers?
UXA and PXA millimeter wave analyzers are shipped with adapters to make it easier to connect to devices with 2.4 mm, 3.5 mm, SMA, and 2.92 mm (type K) connectors.

FAQ 2019-08-16

What cable do you recommend for the M9203A I/O and Sync connectors?
Keysight cable U5300A-102, one of which is included with every M9203A order. This is 1 meter long, with MMCX (male) to BNC (male) connectors.

FAQ 2019-08-16

Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center
To access the most recent version of firmware or software for signal and spectrum analyzer - benchtop and handheld models.

FAQ 2019-08-12

Infiniium Oscilloscope Software
Infiniium oscilloscope software.

FAQ 2019-08-08

Licensing and Download FAQ
Frequently asked questions related to licensing and downloading software.

FAQ 2019-08-08

What hardware platforms are supported by the 89600 VSA and 89600 WLA Software?
The measurement hardware front ends include supported by the current version of software are listed here.

FAQ 2019-08-05

What is CalReady? Does FieldFox have internal cal standards?
FAQ

FAQ 2019-08-05

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-04

How do I upgrade my N9923A FieldFox Handheld Microwave Analyzer?
Find Information on Hardware Upgrades, Option Trials, Instrument Software, etc.

FAQ 2019-07-29

Explore the Newest Release of ADS and More
List of product-specific release information for Advanced Design System

FAQ 2019-07-26

Licensing and Download FAQ
Frequently asked questions related to licensing and downloading Keysight EEsof EDA software

FAQ 2019-07-26

How do I upgrade my N9030B PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-25

30 Day Free Trial Licenses for the M8000 Series
Overview of & links to all trial licenses within the M8000 product family.

FAQ 2019-07-24

How can I determine what CPU shipped with my X-Series Signal Analyzer?
CPU install details can be found here...

FAQ 2019-07-24

Signal Generator Firmware Update Center
Download signal generator firmware, release notes, upgrade guide and FAQs.

FAQ 2019-07-19

How do I find the HOST ID of my instrument or PC?
Keysight software options are licensed to many different types of hardware, using a unique hardware identifier called the Host ID. The Host ID is composed of 1, 2, or 3 elements, depending upon the software model and the target hardware platform.

FAQ 2019-07-10

How do I upgrade my N9041B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

How do I upgrade my N9030A PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

How do I upgrade my N9040B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

Does the X8711A support SCPI for remote programming?
The X8711A does not support SCPI. However, an instrument API/driver in .NET DLL is provided. Click on the link for additional information.

FAQ 2019-07-08

1 2 3 4 5 6 7 8 9 10 ... Next