这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

功率限幅器

按产品型号支持:

1-11 / 11

排序:
是德科技功率限幅器
是德科技功率限幅器

促销资料 2017-11-27

PDF PDF 566 KB
Keysight N9355/6 功率限幅器 0.01 至 18、26.5 和 50 GHz 高性能的功率限幅器
Keysight N9355/6 功率限幅器 0.01 至 18、26.5 和 50 GHz 高性能的功率限幅器

技术总览 2017-11-27

11867A RF Limiter Operating and Service Guide
Provides operating and servicing information for the RF Limiter.

运行手册 2014-08-01

PDF PDF 994 KB
11930A/B Power Limiters - Technical Overview
This four-page technical overview contains information on the 11930A/B power limiters. These limiters provide high power protection and exceptional return loss. The document includes specifications, mechanical information, and dimensions.

技术总览 2013-06-06

PDF PDF 328 KB
Power Limiter Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Power Limiters.

促销资料 2012-06-19

PDF PDF 551 KB
11867A RF Limiter Data Sheet
The 11867A RF limiter can be used to protect the input circuits of spectrum/signal analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurements.

产品资料 2012-01-31

PDF PDF 285 KB
微波测试附件 40/50/67 GHz
微波测试附件 40/50/67 GHz

手册 2011-09-01

PDF PDF 256 KB
Microwave Test Accessories 40/50/67 GHz

手册 2011-06-01

PDF PDF 220 KB
N9355/6功率限幅器
N9355/6功率限幅器

应用说明 2006-08-01

Keysight N9355/6 Power Limiters
This two-page flyer highlights the key specifications, features and benefits of Keysight’s N9355/6 Series power limiters.

促销资料 2006-04-17

PDF PDF 639 KB
Low Cost Surface Mount Power Limiters (AN 1050)
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 1999-11-01

PDF PDF 35 KB