这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

Impedance Analyzers [已停产]

按产品型号支持:

51-75 / 143

排序:
16195B Calibration Kit Operation Note
Keysight 16195B is a calibration kit for Keysight 4287A RF LCR Meter or E4991A impedance / material analyzer. The calibration using the Keysight 16195B is performed on the 7 mm connector plane.

用户手册 2006-10-01

PDF PDF 595 KB
频谱分析基础 (AN 150)
本书编译自是德著名的应用指南Application Note 150: Spectrum Analysis Basics (频谱分析基础)。 它详细描述了频谱分析的基本原理以及性能指标。希望这本指南能帮助你更加深入地了解你所使用的频谱分析仪,充分利用它的功能特征以发挥它的最大潜能。

应用说明 2006-08-02

4291B Data Sheet
Technical specifications for the 4291B RF Impedance/Material Analyzer

产品资料 2006-07-13

PDF PDF 697 KB
4291B Product Overview
A complete test solution combining wide impedance measurement range, high accuracy, and easy fixturing

产品资料 2006-07-13

PDF PDF 542 KB
Temperature Characteristic Evaluations of RF Components and Materials (AN 1464)
This application note introduces an efficient and highly reliable measurement system for evaluating temperature characteristics of components and materials using a combination of the E4991A-007.

应用说明 2004-10-14

ESA-L系列
ESA-L系列

应用说明 2004-02-20

pdf pdf 981 Bytes
Keysight E4991A阻抗/材料分析仪
Keysight E4991A阻抗/材料分析仪

产品资料 2004-02-20

ZIP ZIP 180 Bytes
阻抗,LCR和电阻测量仪器
阻抗,LCR和电阻测量仪器

产品资料 2004-02-20

pdf pdf 1.14 KB
材料测试
材料测试

应用说明 2004-02-20

pdf pdf 64 Bytes
网络分析仪解决方案
网络分析仪解决方案

应用说明 2004-02-20

ZIP ZIP 5 Bytes
半导体/印制板测试
半导体/印制板测试

应用说明 2004-02-20

pdf pdf 89 Bytes
使用Keysight 4291B射频阴抗/材料分析仪对片状电感器进行高准确度评价
使用Keysight 4291B射频阴抗/材料分析仪对片状电感器进行高准确度评价

产品资料 2004-02-20

pdf pdf 5 Bytes
Keysight 精密LCR表提高电子产品的质量和性能
Keysight 精密LCR表提高电子产品的质量和性能

应用说明 2004-02-20

pdf pdf 2 Bytes
阻抗,LCR和电阻测量仪器
阻抗,LCR和电阻测量仪器

产品资料 2004-02-20

pdf pdf 1.14 KB
电子电路和元器件的网络、频谱及阻抗评估
电子电路和元器件的网络、频谱及阻抗评估

产品资料 2004-02-20

pdf pdf 7 Bytes
使用Keysight 4291B对片状电容器进行高准确度评价
使用Keysight 4291B对片状电容器进行高准确度评价

产品资料 2004-02-20

pdf pdf 4 Bytes
How To Accurately Evaluate Low ESR/High Q RF Chip Devices (AN 1369-6)
This application note discusses the requirements for proper measurement techniques, the right test instrument, and fixtures that can accommodate the minute size of todays RF chip devices.

应用说明 2004-01-24

PDF PDF 332 KB
4396B Data Sheet
This data sheet provides detailed specifications for the 4396B RF network/spectrum/impedance analyzer.

产品资料 2003-10-02

PDF PDF 274 KB
Evaluation of MOS Capacitor Gate Oxide C-V Characteristics Using the Keysight 4294A(PN4294-3)
As a result of extremely high integration of logic LSIs, MOS FETs with gate lengths of 0.1 mm or less have been produced recently. A consequence of this miniaturization has been the need for very thin gate oxide layers.

应用说明 2003-06-26

4396B Network/Spectrum/Impedance Analyzer GPIB Programming Guide
This manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

用户手册 2003-05-01

PDF PDF 1.50 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Command Reference
This manual provides a summary of all available GPIB commands. It also provides information on the status reporting structure and the trigger system (these features conform to the SCPI standard).

用户手册 2003-05-01

PDF PDF 1.94 MB
4395A Network/Spectrum/Impedance Analyzer Operation Manual
This manual describes most of the basic information needed to use the 4395A.

运行手册 2003-05-01

4396B Network/Spectrum/Impedance Analyzer User Guide
The User's Guide walks you through system setup and initial power on, shows how to make basic measurements, explains commonly used features, and typical application measurement examples. After you receive your analyzer, begin with this manual.

用户手册 2003-05-01

PDF PDF 1.84 MB
4396B Network/Spectrum/Impedance Analyzer Function Reference
This manual describes all function accessed from the front panel keys and softkeys. It also provides information on options and accessories available, specifications, system performance, and some topics about the analyzer's features.

参考指南 2003-05-01

PDF PDF 9.92 MB
4294A Precision Impedance Analyzer Operation Manual
Most of the basic information necessary for using the Keysight 4294A is provided in this manual. It describes installation, preparation, measurement operation including calibration, performances (specifications), key definitions, and error messages.

运行手册 2003-03-01

PDF PDF 12.82 MB

以前 1 2 3 4 5 6 下一页