这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

Impedance Analyzers [已停产]

按产品型号支持:

1-25 / 143

排序:
信号分析测量基础原理
信号分析测量基础原理

应用说明 2019-04-28

是德科技矢量网络分析仪
是德科技矢量网络分析仪

选型指南 2019-04-28

是德科技 LCR 表、阻抗分析仪 和测试夹具
是德科技 LCR 表、阻抗分析仪 和测试夹具

选型指南 2018-12-19

是德科技 使用网络和阻抗分析仪评测 13.56 MHz RFID 标签和 阅读器/记录器
是德科技 使用网络和阻抗分析仪评测 13.56 MHz RFID 标签和 阅读器/记录器

应用说明 2017-11-27

使用 Keysight E5061B 低频 — 射频网络分析仪 测量频率响应
使用 Keysight E5061B 低频 — 射频网络分析仪 测量频率响应

应用说明 2017-11-27

是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

服务手册 2016-12-21

PDF PDF 5.86 MB
Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

应用说明 2016-11-02

阻抗测量附件
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

Characterizing MEMS Magneto-Impedance Sensor using the Keysight Impedance Analyzer
This application note describes the benefits of using Agilent impedance analyzers for device characterization of MEMS Magneto-Impedance (MI) sensors and how they improve design and test efficiency while offering a wide variety of design-automation tools and functions.

应用说明 2015-10-05

MEMS On-wafer Evaluation in Mass Production - Application Note
This application note describes how to evaluate MEMS elements in the on-wafer stage in order to lower the total production cost in mass production.

应用说明 2015-08-27

Accurate Evaluation of MEMS Piezoelectric Sensor and Actuator using the 4294A - Application Note
This application brief describes the benefits of using the Keysight 4294A for device characterization of MEMS piezoelectric sensors and actuators, along with its wide variety of analysis functions and features and how it improves design efficiency.

应用说明 2015-08-26

Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

手册 2015-08-25

PDF PDF 1.70 MB
E4991A 测量精度变更信息
本页提供 E4991A Q 值测量精度的变更信息。

产品资料 2014-09-25

Impedance and Network Analysis Application List Application Note
This document provides the information of unique and new solutions for impedance and network analysis with using Keysight impedance analyzers, LCR meters and ENA series network analyzers.

应用说明 2012-10-30

E4991A RF Impedance/Material Analyzer Programming Manual
This manual provides programming information for performing automatic measurement with the E4991A. It includes an outline of remote control, procedures for detecting measurement start (trigger) and end (sweep end), application programming examples, command reference, and related information.

编程和语法指南 2012-09-01

E4991U Option 007 Temperature Characteristic Test Kit Upgrade Kit Upgrade Manual
This manual describes the information on the E4991U Option 007 to retrofit the Temperature Characteristic Test Kit to the Keysight E4991A.

用户手册 2012-08-01

PDF PDF 117 KB
4294A Precision Impedance Analyzer Programming Manual
This manual describes how to write and use BASIC program to control the 4294A and describes how HP Instrument BASIC works with the analyzer.

编程和语法指南 2012-08-01

PDF PDF 3.52 MB
E4991A RF Impedance/Material Analyzer Installation and Quick Guide
This manual describes installation of the instrument after it is delivered and the basic procedures for applications and analysis. Refer to this manual when you use the E4991A for the first time.

迅速开始指南 2012-06-01

E4991A RF Impedance/Material Analyzer Operation Manual
This manual describes most of the basic information needed to use the E4991A. It provides a function overview, detailed operation procedure for each function, measurement examples, specifications, and supplemental information.

用户手册 2012-06-01

Correlating Impedance Measurements Among Different Types of Measurement Instruments (PN 4291-4)
The 4291B is the advanced impedance analyzer which has the capability to make accurate measurements. This document discusses the data correlation between the 4291B and older instrument.

应用说明 2012-04-27

PDF PDF 51 KB
是德成功测量阻抗的 8 点提示 应用指南 346-4
是德成功测量阻抗的 8 点提示 应用指南 346-4。测量阻抗有几种不同的技术和方法,应该根据测量的频率范围、要测量的阻抗参数以及想要显示的测量结果来选择一个具体的测试技术。

应用说明 2011-12-31

E4991A Data Sheet
This technical data sheet describes detailed specifications of the E4991A 3 GHz RF impedance/material analyzer.

产品资料 2011-06-13

PDF PDF 1.04 MB
Keysight 4294A精密阻抗分析仪 40 Hz 到 110 MHz
Keysight 4294A精密阻抗分析仪可对各种各样的电子器件(元件和电路)以及电子材料和非电子材料进行精确的阻抗测量与分析。

技术总览 2010-12-01

1 2 3 4 5 6 下一页