您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

Connectivity Accessories

依產品型號搜尋可用的支援:

縮小範圍

依內容類型

依產品分類

1-4 / 4

排序:
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

配置設定指南 2019-07-22

下載 2018 年版 Lightwave 產品型錄
下載 2018 年版 Lightwave 產品型錄

目錄 2017-03-15

81602A Extra High Power Tunable Laser - video
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

基本展示 2016-04-19

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

基本展示 2016-01-26