这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

连通性附件

按产品型号支持:

缩小范围

按内容类型

按产品类别

1-6 / 6

排序:
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

配置指南 2019-07-22

是德科技光波产品目录
是德科技光波产品目录

产品目录 2017-12-06

PDF PDF 11 MB
是德科技 光波产品目录
是德科技 光波产品目录

产品目录 2017-11-29

PDF PDF 7.95 MB
是德科技光波产品目录
是德科技光波产品目录

产品目录 2017-11-24

PDF PDF 7.29 MB
81602A Extra High Power Tunable Laser - video
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

基本演示 2016-04-19

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

基本演示 2016-01-26