这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

1-25 / 1974

排序:
Interference Signals used for Adaptivity Tests defined in ETSI EN 301 893
three demo waveforms

基本演示 2020-09-18

DSS Field Testing With Nemo Solutions
Dynamic Spectrum Sharing (DSS) enables the quick and cost-effective build-out of robust 5G services with broad coverage areas, using existing spectrum in mid- and low-band frequencies. The functional and performance verification of DSS is critical to ensure that the DSS deployment does not have a negative impact on the end-user experience. Keysight’s Nemo Wireless Network Solutions provides an end-to-end solution for testing DSS in the field and in the lab.

基本演示 2020-09-09

YOUTUBE YOUTUBE
U3810 Series Advanced IoT Teaching Solution Introduction - Solution Video

基本演示 2020-09-01

Threat Simulator: Validating Azure WAF Using Threat Simulation
Web Application Firewalls protect your web, mobile, and API applications from being exploited and are instrumental in preventing data breaches. This video demonstrates how you can use a Breach and Attack Simulation SaaS solution such as Keysight Threat Simulator to assess your Web Application Firewall configuration (or misconfigurations) in the Microsoft Azure cloud.

基本演示 2020-09-01

YOUTUBE YOUTUBE
M9410A Vector Transceivers MIMO Measurement Demonstration
Learn how to make a MIMO measurement using the M9410A Vector Transceiver.

基本演示 2020-08-30

The DSOXBODE Bode Plot Training Kit
The DSOXBODE Bode plot training kit will help train engineering students on how to perform frequency response analysis measurements (Bode plots) using a Keysight InfiniiVision oscilloscope with the built-in WaveGen function generator.

基本演示 2020-08-27

IxNetwork Web Edition Overview

基本演示 2020-08-20

YOUTUBE YOUTUBE
No Title

基本演示 2020-08-19

MP4 MP4
What's New in ADS 2021?
YouTube video playlist with several videos that demonstrate some of the new features and capabilities in PathWave Advanced Design System (ADS) 2021.

基本演示 2020-08-18

Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge. The risks of functional problems, a recall, or safety-related issues can be catastrophic. Testing to stringent standards can prevent these issues. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results. The net result: you’ll have greater confidence that your automotive Ethernet device is compliant with the IEEE and Open Alliance standards.

基本演示 2020-07-15

YOUTUBE YOUTUBE
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge, the risks the problems, a recall or safety related issue can be catastrophic, testing to stringent standards can prevent. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results

基本演示 2020-07-15

Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to set up and test against the required standards. The software provides compliance tests for three different data rates, for two different standards bodies in one application.

基本演示 2020-07-15

YOUTUBE YOUTUBE
Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to setup and test against the required standards. The software provides compliance tests for three different data rates, two different standards bodies

基本演示 2020-07-15

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

基本演示 2020-07-15

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

基本演示 2020-07-15

YOUTUBE YOUTUBE
Keysight N1000A + N1060A Analysis of Closed PAM4 Eye Diagram

基本演示 2020-07-13

Practical Bit Error Ratio RS(544,514) FEC Testing and Troubleshooting for PAM4 Links
Watch this video to get an overview of 400GE technology and to understand the challenges of FEC measurements. You will learn about the critical system-level testing required for FEC in 400GE devices and how to analyze and troubleshoot problems.

基本演示 2020-07-13

YOUTUBE YOUTUBE
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2020-07-13

Keysight N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed:

基本演示 2020-07-13

Testing Resilience of Automobiles Against Cyber-Attacks
Today’s vehicles are heavily connected and serve a purpose beyond just transportation. Autonomous vehicles need more connection interfaces — which increases the number of potential cyber-attack surfaces. Although the automotive industry invests in securing vehicles, they must continue to validate the effectiveness of these solutions.

基本演示 2020-07-13

Coherent Terabit Research
Testing QAM beyond 100 GBd using Optical Modulation Analyzer and Arbitrary Wave Generator.

基本演示 2020-07-06

YOUTUBE YOUTUBE
Fast, Efficient, Wafer-Level Testing
Learn about Keysight’s turnkey solution for polarization optimization based on the Mueller matrix technique to greatly reduce measurement and start-up times.

基本演示 2020-07-06

YOUTUBE YOUTUBE
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

基本演示 2020-07-02

FieldFox Handheld RF and Microwave Analyzers — Never Sacrifice Capability or Portability
This video gives an overview of Keysight’s FieldFox Handheld RF and Microwave Analyzers — the industry’s most integrated handheld analyzers for routine maintenance, in-depth troubleshooting, and everything in between.

产品展示 2020-06-29

YOUTUBE YOUTUBE
No Title

基本演示 2020-06-29

MP4 MP4

1 2 3 4 5 6 7 8 9 10 ... 下一页