Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

Mercado/Tecnologia

By Type of Content

1-25 de 6272

Sort:
N9021B MXA Signal Analyzer - Data Sheet

Folha de Dados 2020-02-19

PDF PDF 891 KB
InfiniiVision 3000 X-Series Oscilloscopes
Keysight's award-winning InfiniiVision X-Series oscilloscopes give you breakthrough technology that delivers more scope for the same budget.

Folha de Dados 2020-02-18

PDF PDF
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3202A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

Folha de Dados 2020-02-18

PDF PDF
M3302A PXIe Arbitrary Waveform Generator and Digitizer with Optional Real-Time Sequencing and FPGA Programming
The M3302A combines high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Folha de Dados 2020-02-17

PDF PDF
M3300A PXIe Arbitrary Waveform Generator and Digitizer
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels

Folha de Dados 2020-02-17

PDF PDF
L4450A 64-Bit Digital I/O with Memory and Counter
This data sheet provides technical specifications and other information about the Keysight L4450A 64-Bit Digital I/O with Memory and Counter.

Folha de Dados 2020-02-14

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz
This document is the FieldFox Data Sheet

Folha de Dados 2020-02-13

PDF PDF
FieldFox Handheld Analyzers
Discover the features and specifications for the full range of FieldFox handheld analyzers.

Folha de Dados 2020-02-12

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Folha de Dados 2020-02-12

N4891A 400GBASE FEC-aware Receiver Test Solution
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes. This solution provides unique insights to understand how component and system design tradeoffs are affected by Forward Error Correction (FEC) requirements and to predict the system margin under real conditions.

Folha de Dados 2020-02-12

PDF PDF
N9048B PXE EMI Receiver
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Folha de Dados 2020-02-11

PDF PDF
InfiniiVision 6000 X-Series Oscilloscopes
See why the InfiniiVision 6000 X-Series oscilloscopes are the new standard for price performance.

Folha de Dados 2020-02-11

PDF PDF
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Folha de Dados 2020-02-11

N4373E 43.5/50/67 GHz Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Folha de Dados 2020-02-11

PDF PDF
InfiniiVision 3000T X-Series Oscilloscopes
Keysight's InfiniiVision 3000T X-Series oscilloscopes, from 100 MHz - 1 GHz, add a capacitive touch screen to an economy oscilloscope to help you touch, discover and solve your debugging challenges.

Folha de Dados 2020-02-11

PDF PDF
InfiniiVision 4000 X-Series Oscilloscopes
InfiniiVision 4000 X-Series oscilloscopes redefine the oscilloscope experience with a 1 million wfms/s update rate, 12.1-in capacitive touch screen, InfiniiScan Zone triggering and upgradability.

Folha de Dados 2020-02-11

PDF PDF
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Folha de Dados 2020-02-11

InfiniiVision 2000 X-Series Oscilloscopes
The InfiniiVision 2000 X-Series offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class.

Folha de Dados 2020-02-11

PDF PDF
N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Folha de Dados 2020-02-11

PDF PDF 938 KB
B4661A Memory Analysis Software for Logic Analyzers - Data Sheet
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

Folha de Dados 2020-02-10

PDF PDF 2.94 KB
B4661A Memory Analysis Software for Logic Analyzers
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

Folha de Dados 2020-02-10

PDF PDF
N7631C Signal Studio Pro for 5G NR - Technical Overview
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support. See technical overview.

Visão Técnica 2020-02-10

PDF PDF 2.46 MB
N7631C Signal Studio Pro for 5G NR

Visão Técnica 2020-02-10

PDF PDF
N7631C Signal Studio Pro for 5G NR
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support.

Visão Técnica 2020-02-10

PDF PDF
N6700 Modular Power System Family
The N6700 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Folha de Dados 2020-02-08

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Avançar