您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 6563

排序:
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

產品型錄 2020-01-16

PDF PDF 1.70 KB
M8192A Multi-Channel Synchronization Module
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

產品型錄 2020-01-14

PDF PDF
5530 Dynamic Calibrator
System and Component Specifications for 5530 Laser Calibration System

產品型錄 2020-01-14

PDF PDF
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
It introduces RF and Microwave Accessory Kit for low-cost handheld and benchtop solutions.

技術總覽 2020-01-14

PDF PDF
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. These accessories provide you with a complete solution for your measurement needs.

技術總覽 2020-01-14

PROPSIM FS16 RF Channel Emulator F8820A - Data Sheet
PROPSIM FS16 (F8820A) data sheet

產品型錄 2020-01-13

PDF PDF 696 KB
PROPSIM FS16 Channel Emulation Solution – F8820A - Data Sheet
End-to-end real world performance testing of wireless devices in the lab.

產品型錄 2020-01-13

PDF PDF 696.59 KB
S8706A 5G Protocol Carrier Acceptance Toolset - Technical Overview
Technical overview of the 5G protocol carrier acceptance solution

技術總覽 2020-01-13

PDF PDF 3.80 MB
S8706A 5G Protocol Carrier Acceptance Toolset
Technical overview of the 5G protocol carrier acceptance solution.

技術總覽 2020-01-13

PDF PDF
PROPSIM FS16 RF Channel Emulator F8820A
PROPSIM FS16 (F8820A) data sheet

產品型錄 2020-01-12

PDF PDF
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

產品型錄 2020-01-10

PDF PDF
KS6800A Series Measurement Analytics Software
The KS6800A series data analytics software enables designers and validation engineers to capture and store their test data. It also provides access to analytics for their globally-distributed teams in real-time. With Keysight’s high-performance repository, customers can focus on design and testing, as well as relying on Keysight’s analytics to enable insight to allow decision making with confidence.

產品型錄 2020-01-10

PDF PDF
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software - Data Sheet
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

產品型錄 2020-01-10

S8704A 5G Protocol Conformance Toolset
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技術總覽 2020-01-09

PDF PDF
S8704A 5G Protocol Conformance Toolset - Technical Overview
S8704A 5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G and C-V2X protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技術總覽 2020-01-09

PDF PDF 3.91 MB
5G mmW Air Interface Characterization with Phased Array Antenna
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field

技術總覽 2020-01-08

PDF PDF
N5290A Broadband Network Analyzer Technical Specifications
The N5290A is the 2-port or 4-port 110 GHz broadband mmWave network analyzer.

產品型錄 2020-01-08

PDF PDF 2.31 MB
N5291A Broadband Network Analyzer Technical Specifications
The N5291A is the 2-port or 4-port 120 GHz broadband mmWave network analyzer.

產品型錄 2020-01-08

PDF PDF 2.40 MB
E5080B ENA Series Vector Network Analyzer
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

產品型錄 2020-01-07

PDF PDF
Remote Link
This document is the data sheet for the U1115A, U1117A and U1177A which outlines the key features, specifications and options.

產品型錄 2020-01-07

PDF PDF
Parametric Instrument Accessories
This document describes accessories for Keysight parametric measurement instruments and explains how to connect parametric measurement instruments to a wafer prober using the accessories.

技術總覽 2020-01-06

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 360 kW.

產品型錄 2020-01-06

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 180 kW.

產品型錄 2020-01-06

PDF PDF
Scienlab Machine Emulator - High Power Series - Data Sheet
To allow flexible and reproduceable inverter tests, the electric machine can be replaced by a Scienlab Machine Emulator from Keysight.

產品型錄 2020-01-06

PDF PDF
Scienlab Energy Storage Discover
Energy Storage Discover (ESD) is the software solution for satisfying these complex and comprehensive test procedures. Additionally, the relevance and development of this software is continuously discussed with the respective customers and any subsequent customizations or new requirements are incorporated into the future development cycles.

產品型錄 2020-01-06

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 下一頁