这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

1-25 / 3043

排序:
Nemo Analyze
Nemo Analyze is a highly efficient and fully scalable analysis tool for benchmarking, automated troubleshooting, and statistical reporting based on field test data.

手册 2020-11-18

PDF PDF
Nemo Walker Air
Nemo Walker Air is solution for performing indoor measurements and benchmarking.

手册 2020-11-13

PDF PDF
汽车功率电子测试解决方案
汽车功率电子器件工作环境往往比较恶劣,会受到持续的机械振动,噪声和宽温度范围的影响。探索支持现代车辆的汽车电子产品的设计和测试挑战的方法,确保更安全和更好性能的解决方案。

手册 2020-11-03

PDF PDF
5G New Radio Base Station Test Solutions - Solution Brief
The Keysight S91XX Series 5G Multi-Band Vector Transceivers deliver industry-leading ACLR and EVM performance for improved measurement insight and reduced measurement uncertainty.

手册 2020-10-30

PDF PDF 2.10 MB
Power Integrity Testing Using Infiniium EXR-Series Oscilloscopes
Summary of Keysight’s Infiniium EXR-Series oscilloscopes power integrity analysis tools with a list of the hardware, software, probes and accessories options.

手册 2020-10-28

PDF PDF
Switch Mode Power Testing Using Infiniium EXR-Series Oscilloscopes
Power analysis software for the EXR-Series oscilloscopes to provide quick and easy automatic testing of inputs, outputs, efficiency, switching devices, and frequency response analysis for your switch mode power supply (SMPS).

手册 2020-10-28

PDF PDF
E4727B Advanced Low-Frequency Noise Analyzer
The E4727A Advanced Low-Frequency Noise Analyzer enables fast, accurate and repeatable low-frequency noise (LFN) measurements on numerous device types. Now, thanks to tight integration with Keysight’s WaferPro Express software, device modeling and characterization engineers can now add noise measurements to a larger suite that includes high-speed DC, capacitance and RF S-parameter measurements, all the while automating wafer prober control.

手册 2020-10-28

PDF PDF
IxVerify for Synopsys ZeBu
Keysight’s IxVerify is the world’s only network tester purpose-built for pre-silicon design verification. With IxVerify for ZeBu, Keysight and Synopsys are transforming and accelerating networking systems on chip (SoC) lifecycles with a virtualized test solution, bringing new levels of scale, traffic realism, and analytics to advanced network SoC design verification.

手册 2020-10-27

PDF PDF
PathWave Vector Signal Analysis (89600 VSA)
This brochure provides an overview of the powerful signal analysis capabilities of the 89600 VSA software.

手册 2020-10-23

PDF PDF
89600 VSA Software - Brochure
This 89600 VSA software brochure provides an overview of the 89600 VSA vector signal analysis software.

手册 2020-10-23

PDF PDF 5.22 MB
M9415A VXT PXIe Vector Transceiver - Flyer

手册 2020-10-22

PDF PDF 341.50 KB
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

手册 2020-10-22

PDF PDF 6.01 MB
X-Series Measurement Applications
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

手册 2020-10-22

PDF PDF
M9415A VXT PXIe Vector Transceiver
The new Keysight M9415A VXT PXIe vector transceiver integrates a vector signal generator and a vector signal analyzer from 380 MHz to 6, 8, or 12 GHz in a three-slot PXIe module with a bandwidth of up to 1.2 GHz.

手册 2020-10-22

PDF PDF
You Dream. We Test. - Corporate Brochure (Short Version)
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

手册 2020-10-20

PDF PDF
FieldFox and Nemo Handy
FieldFox and Nemo handy flyer assists Keysight partners who sell the products to customers that use the tools for communications test and verification.

促销资料 2020-10-20

PDF PDF
FieldFox and Nemo Handy
FieldFox and Nemo handy flyer assists Keysight partners who sell the products to customers that use the tools for communications test and verification.

手册 2020-10-20

PDF PDF
Nemo Handy
Nemo Handy is a solution for thorough and advanced measurement and optimization of wireless air interface and mobileapplication Quality-of-Service and Quality-of-Experience.

手册 2020-10-16

PDF PDF
PathWave Manufacturing Analytics Workcell vs Enterprise Comparison
PathWave Manufacturing Analytics is Keysight’s Industry 4.0 big data advanced analytics platform that helps customers to improve product quality and manufacturing operations. The new Workcell edition features a completely new database technology in the stack that reduces server hardware investments by up to 5 times to reduce initial setup costs, accelerate adoption and ROI.

手册 2020-10-16

PDF PDF
CyPerf Web Application Firewall
Keysight’s CyPerf is the world’s first agent-based test solution that uses test agents to simulate web clients and web servers, generating web application and web attacks between them to test the performance and security efficacy of WAFs.

手册 2020-10-15

PDF PDF
CyPerf Secure Access Service Edge (SASE)
CyPerf test agents send application and attack traffic simultaneously through SASE solutions to validate the security efficacy of your SASE offerings and their impact on traffic performance.

手册 2020-10-13

PDF PDF
CyPerf Content Delivery Network
CyPerf helps organizations validate the health of their geographically distributed points of presence (POPs) to ensure high-performing content delivery networks (CDNs).

手册 2020-10-13

PDF PDF
CyPerf Software-Defined Wide Area Network
With CyPerf, organizations validate software-defined wide area network (SD-WAN) solutions and the bandwidth performance and QoE of various SD-WAN topologies, along with security efficacy of SD-WAN security offerings.

手册 2020-10-13

PDF PDF
CyPerf Cloud Migration
Keysight’s CyPerf is the world’s first agent-based test solution that recreates every aspect of a realistic workload across a variety of cloud environments to deliver insights into end user experience, security posture, and performance bottlenecks of public and private clouds.

手册 2020-10-13

PDF PDF
KeysightCare Solution Selection Matrix
KeysightCare Solution services are specifically designed to accelerate your innovative designs. Create, optimize, and monitor your designs with confidence whether you use Keysight solutions for R&D or manufacturing.

手册 2020-10-10

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 下一页