这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

按内容类型

按产品类别

按其他类别

1-25 / 24355

排序:
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

促销资料 2020-03-31

PDF PDF 1.64 MB
提升您的台式仪表
提升您的台式仪表

促销资料 2020-03-31

PDF PDF 492 KB
N1000A + N1060A Analysis of Closed PAM4 Eye Diagram
Watch and learn how the new Keysight DCA can analyze a closed-eye PAM4 signal.

产品展示 2019-10-19

YOUTUBE YOUTUBE
PNA Family Microwave Network Analyzers (N522x/3x/4xB)
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA Family microwave network analyzers. This guide should be used with the Keysight Technologies, Inc. PNA Family data sheets for a complete description of these analyzers.

配置指南 2019-10-17

PDF PDF
Keysight’s Lucas Hansen Tntroduces the World’s First 5G NR Network Emulator
Lucas Hansen, Sr. Director, 5G & Chipset Business Segment at Keysight Technologies, introduces Keysight's first-to-market 5G New Radio (NR) network emulation solutions at 5G Tech Connect. The solutions allow users to prototype and develop 5G NR chipsets and devices by verifying advanced 5G NR features (e.g., beamforming) across global spectrum requirements.

基本演示 2019-10-17

PDF PDF
Release Note for 3.0.1940,19830
Release Note for 3.0.1940,19830

发布说明 2019-10-17

PDF PDF 133 KB
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

产品资料 2019-10-16

PDF PDF 1.12 MB
Implantable Medical Devices Customer
A Keysight application engineer worked with the design engineering team at an implantable medical device manufacturer to recommend a solution consisting of hardware and software for battery drain analysis. The key solution components are the N6705C DC Power Analyzer, the N6781A 2-quadrant SMU for battery drain analysis and Keysight's 14585A control and analysis software.

案例分析 2019-10-16

PDF PDF 2.79 MB
许可证兼容性表
许可证兼容性表。

参考指南 2019-10-15

下载 Keysight EEsof EDA 软件
下载 Keysight EEsof EDA 软件,将文件保存到临时目录中,然后按照安装说明安装此软件。

参考指南 2019-10-15

DMX help
DMX help

帮助文件 2019-10-15

The Power of Emulation - Part 1: Understanding the Impact of Emulation Tests on the Connected Car
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

案例分析 2019-10-15

PDF PDF
The Power of Emulation – Part 1 - White Paper
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

应用说明 2019-10-15

PDF PDF 3 MB
Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

应用说明 2019-10-14

PDF PDF 702 KB
B1506A Scalable IV to 1500 A/3 kV - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

手册 2019-10-14

PDF PDF 1.63 MB
是德科技 X 系列射频信号发生器
是德科技 X 系列射频信号发生器.

手册 2019-10-14

PDF PDF 6 MB
M9391A PXIe Vector Signal Analyzer
View the complete set of specifications for the M9391A PXIe Vector Signal Analyzer.

产品资料 2019-10-14

PDF PDF
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2019-10-14

您的 5G 实验台是否需要更多功能?
您的 5G 实验台是否需要更多功能?

手册 2019-10-14

PDF PDF 319 KB
车载以太网发射机一致性测试应用软件
车载以太网发射机一致性测试应用软件

产品资料 2019-10-14

Remote Programmer's Reference, D9010ONFC ONFI Compliance Test Application
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9010ONFC ONFI compliance test application software.

编程和语法指南 2019-10-14

相干光通信元器件测试推动实现 1.2 Tb 应用
相干光通信元器件测试推动实现 1.2 Tb 应用

案例分析 2019-10-14

PDF PDF 3 MB
是德科技分销产品目录
是德科技分销产品目录

产品目录 2019-10-14

PDF PDF 5 MB
Accurate and Efficient Characterization of Power Devices at 3000 V/20 A - Application Note
This application note describes the use of the Keysight B1505A Power Device Analyzer/Curve Tracer for accurate and efficient characterization of power devices at 3000 V/20 A.

应用说明 2019-10-12

1 2 3 4 5 6 7 8 9 10 ... 下一页