您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

依內容類型

依產品分類

依其他分類

1-25 / 30603

排序:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

促銷資料 2020-09-30

PDF PDF 1.33 MB
Offline Downloadable zip file (for your PC)
(Contains downloadable oscilloscope probe documentation in a .zip file for offline access on your PC.) Extract the .zip file to a location on your PC and then open the index.htm from the extracted files.

輔助說明檔 2020-07-08

ZIP ZIP 1.18 GB
M9421A VXT PXIe Vector Transceiver
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver.

配置設定指南 2020-07-08

PDF PDF
M9421A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

配置設定指南 2020-07-08

PDF PDF 628 KB
Online Documentation (Version 3.400)
Web-based HTML5 format suitable for Windows, Mac, Android, or iOS devices. Supported on Google Chrome, Internet Explorer, Microsoft Edge, Mozilla Firefox, and Safari browsers (Windows as well as Mac).

輔助說明檔 2020-07-08

HTML HTML
8160xA Family of Tunable Laser Sources
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

產品型錄 2020-07-07

PDF PDF
M9384B VXG Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9384B VXG microwave signal generator to meet your requirements.

配置設定指南 2020-07-07

PDF PDF 556 KB
M9537A BIOS and ME FW Update Procedure
Procedure for updating BIOS and ME FW on the M9537A

安裝手冊 2020-07-07

PDF PDF 1.22 MB
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

產品型錄 2020-07-07

PDF PDF 836 Bytes
M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

配置設定指南 2020-07-07

PDF PDF 541 KB
Making Time Domain Measurement with Pulsed Source Using SMU
This SMU demo guide shows how easily you can make a time domain measurement with sourcing pulsed current or voltage using the B2900A Series SMU step by step.

應用手冊 2020-07-06

PDF PDF
Coherent Terabit Research
Testing QAM beyond 100 GBd using Optical Modulation Analyzer and Arbitrary Wave Generator.

基本展示 2020-07-06

YOUTUBE YOUTUBE
U1230 Series Handheld Digital Multimeters (DMMs)
This datasheet presents the U1230 Series handheld digital multimeters. It comes with a built-in flashlight, Vsense and continuity alerts to simplify daily measurement task.

產品型錄 2020-07-06

PDF PDF
E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

產品型錄 2020-07-06

PDF PDF 1.27 MB
Fast, Efficient, Wafer-Level Testing
Learn about Keysight’s turnkey solution for polarization optimization based on the Mueller matrix technique to greatly reduce measurement and start-up times.

基本展示 2020-07-06

YOUTUBE YOUTUBE
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

使用手冊 2020-07-05

PDF PDF 4.97 MB
M9379A RF Amplifier
This literature describes the technical specifications for the M9379A RF Amp Module.

產品型錄 2020-07-03

PDF PDF
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

產品型錄 2020-07-03

PDF PDF 1.38 MB
Using Vector Modulation Analysis to Analyze Complex Signals - Application Note
To address your dynamic measurement needs, Keysight offers dedicated signal analysis applications for 5G NR, LTE-Advanced Pro (including NB-IoT/eMTC), WLAN 802.11ax along with general-purpose measurement applications for analysis of both standards-based signals and customized propriety signals.

應用手冊 2020-07-02

PDF PDF 2.29 MB
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

基本展示 2020-07-02

TDECQ Part II Manufacturing Test Recommendations
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

案例研究 2020-07-02

PDF PDF
TDECQ Part II, Manufacturing Test Recommendations - White Paper
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

應用手冊 2020-07-02

PDF PDF 4.25 MB
Banded Millimeter Wave Network Analysis
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術總覽 2020-07-02

PDF PDF
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

產品型錄 2020-07-02

Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術總覽 2020-07-02

1 2 3 4 5 6 7 8 9 10 ... 下一頁