这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

按内容类型

按产品类别

按其他类别

51-75 / 24333

排序:
Methods of Implementation, D9010XAUC XAUI Electrical Validation Application
Describes the tests that are performed by the XAUI Electrical Validation Application in more detail.

参考指南 2019-10-01

PDF PDF 5.79 MB
i3070 10.00p 2019.0701 Release Notes
i3070 10.00p 2019.0701 Release Notes

发布说明 2019-10-01

PDF PDF 211 KB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

用户手册 2019-10-01

PDF PDF 8.18 MB
M9383A PXIe Vector Signal Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

迅速开始指南 2019-10-01

PDF PDF 10.59 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

产品资料 2019-10-01

PDF PDF 393 KB
SECO Reduces DDR4 Board Failures to Zero and Design Optimization Time by 35%
As the speed of DDR technology increases, signal integrity becomes more challenging to maintain. To ensure reliable and accurate designs, they now require new tools and processes.

案例分析 2019-10-01

PDF PDF 2.10 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF 10.40 MB
M9383A PXIe Vector Signal Generator Soft Front Panel Help
Provides product introduction, a tour of the SFP user interface, how to procedures (for example, configuration, self-test, operational check), and troubleshooting.

帮助文件 2019-10-01

CHM CHM 4.21 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF
i3070 License Setup Guide
i3070 License Setup Guide

用户手册 2019-10-01

PDF PDF 1004 KB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

配置指南 2019-10-01

PDF PDF 1.34 MB
Online Help, D9010XAUC XAUI Electrical Validation Application Software
Contains help on the electrical tests that are performed by the D9010XAUC XAUI electrical validation application software.

帮助文件 2019-10-01

CHM CHM 21.07 MB
SECO Reduces DDR4 Board Failures to Zero and Design Optimization Time by 35%
As the speed of DDR technology increases, design error margins decrease, and signal integrity becomes more challenging to maintain. Learn how SECO reduced their number of board failures from signal integrity to zero.

案例分析 2019-10-01

PDF PDF
Keysight Technologies M9403B & M9404B – User’s and Service Guide
The standard M9403B Option 700 is a 1-slot, PXIe RF to optical converter, modulating the RF signal onto a 1,550 nm single mode optical signal. The M9403B Option 702 adds an Optical to RF converter, demodulating the optical signal and delivering the recovered RF signal to the output connector. The standard M9404B Option 700 is a 1-slot, PXIe optical to RF converter, demodulating a 1,550 nm single mode optical signal and delivering the recovered RF signal to the output connector. The M9404B Option 702 adds a second channel detector. The M9403B and M9404B operate over a frequency range of 10 MHz to 50 GHz.

用户手册 2019-10-01

PDF PDF 5.26 MB
Infiniium UXR-Series Real-Time Oscilloscopes User's Guide
This guide provides setup, usage, and Performance Verification procedures for new Infiniium UXR-Series oscilloscope users.

用户手册 2019-10-01

PDF PDF 8.59 MB
i3070 Software Installation
i3070 Software Installation

安装手册 2019-10-01

PDF PDF 1.55 MB
U3606B Multimeter I DC Power Supply - Data Sheet
This is the datasheet for the Agilent U3606B Multimter I DC Power Supply which highlights the key features along with the specification table and more.

产品资料 2019-09-30

Overcoming RF and MW Interference Challenges in the Field Using Real-Time Spectrum Analysis (RTSA)
Learn practical strategies for overcoming RF and microwave interference challenges in the field using real-time spectrum analysis (RTSA).

应用说明 2019-09-30

PDF PDF
89600 VSA and 89600 WLA Software Revision History
Version 2019 Update 1.0 (September 2019)

发布说明 2019-09-30

PDF PDF 257 KB
Release Note; 2.3.1924.2760
Release Note; 2.3.1924.2760

发布说明 2019-09-30

TXT TXT 5 KB
SL1011A Scienlab BMS Environment - Data Sheet
As an established energy storage test system Manufacturer, Keysight has a sound knowledge of Battery Management Systems (BMS) and batteries. Based on many years of engineering experience, Keysight created a testing solution which leaves nothing to be desired. The modular system architecture enables individual compilation including ready-to-use cell-models. It also enables flexible control of the system. The emulators are implemented by standardized interfaces into HiL environments such as Vector or dSpace.

产品资料 2019-09-30

PDF PDF 1.21 MB
89600 VSA Option 200 Basic VSA, Option 300 Hardware Connectivity
Perform basic vector signal analysis and link to more than 40 instruments.

技术总览 2019-09-30

PDF PDF
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

The Real “Total Cost of Ownership” of Your Test Equipment - Article Reprint
This paper covers a TCO model for electronic T&M equipment and shows how operating costs can be critical drivers in reducing total cost of ownership beyond simply lowering acquisition (capital) costs.

应用说明 2019-09-29

Quick Install and License Setup
EMPro 2020 Quick Install and License Setup for Windows

安装手册 2019-09-28

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页