이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 57

정렬방식:
Watch the ThinkRF Product Tour Video
Watch the ThinkRF Product Tour Demo Video

제품 둘러보기 2017-08-24

Advanced Low-Frequency Noise Analyzer Overview
This video will provide a brief overview of Keysight E4727A Advanced Low-Frequency Noise Analyzer (ALFNA), the next-generation system for measurement of 1/f noise and random telegraph noise. It will describe ALFNA’s innovative modular design and its technical advantages. It will also touch on wide-range applications and how they are enabled by ALFNA’s industry-leading technical specifications and rich feature set.

제품 둘러보기 2016-08-29

Keysight WaferPro Express
The Keysight WaferPro Express software performs automated wafer-level measurements of semiconductor devices such as transistors and circuit components. It provides turnkey drivers and test routines for a variety of instruments and wafer probers. Its user interface makes it easy to setup and run complex wafer-level test plans, while powerful customization capabilities are enabled by the new Python programming environment.

제품 둘러보기 2015-03-24

발견: 가장 빠른 업데이트 속도
InfiniiVision 3000T X-시리즈 오실로스코프는 설계상의 문제점을 발견할 수 있도록 돕습니다.

제품 둘러보기 2014-12-08

문제 해결: 고급 통합 기능
고급 통합 기능으로 최적화된 InfiniiVision 3000T X-시리즈 오실로스코프는 가장 까다로운 측정 과제를 해결할 수 있도록 돕습니다.

제품 둘러보기 2014-12-08

터치: 사용 간소화 및 생산성 증가
InfiniiVision 3000T X-시리즈 오실로스코프는 터치식으로 설계되었습니다.

제품 둘러보기 2014-12-08

A Cal is a Cal -- Or is it?
Despite what you may hear, not all calibrations are equal. Give us 3 minutes and we'll help you become an informed consumer of calibration services.

제품 둘러보기 2014-06-10

MP4 MP4
U8480 Series USB Thermocouple Power Sensor - Quick Start Video
Demonstration of the U8480 Series. This video includes a basic overview of the sensor, demonstration on how to connect and verify the sensor as well as steps to perform an average power measurement.

제품 둘러보기 2014-04-02

Introduction to U8480 Series USB Thermocouple Power Sensor - Product Tour
View this U8480 Series USB Thermocouple Power Sensor introduction video to get a brief overview of the capabilities of the power sensor. This video also provides you the link to the full quick start video.

제품 둘러보기 2014-03-04

N6467A BroadR-Reach 인증 어플라이언스
이 동영상은 N6467A BroadR-Reach 오토모티브 이더넷 인증 어플리케이션 소프트웨어를 통해 어떻게 오토모티브 테스트를 가속화할 수 있는지 보여줍니다.

제품 둘러보기 2013-09-18

An Introduction to Keysight’s Advanced Power System (APS) N6900 and N7900 Series DC Power Supplies
YouTube playlist of videos for the N6900 and N7900 series.

제품 둘러보기 2013-09-03

Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

제품 둘러보기 2013-05-20

U1273AX Handheld Digital Multimeter Quick Start Video
Demonstration of the U1273AX Handheld Digital Multimeter. This video includes overview of the U1273AX, demonstration on how to start making measurements, as well as steps to use the Setup menu.

제품 둘러보기 2013-05-15

U1273AX Handheld Digital Multimeter Intro Video
Introduction of the U1273AX Handheld Digital Multimeter. This video provides a brief overview of the capabilities of the Keysight U1273AX handheld multimeter as well as a link to the full quick start video.

제품 둘러보기 2013-05-15

N9010A EXA Signal Analyzer with Millimeter Wave Demo Video
The EXA family provides millimeterwave frequency option up to 44 GHz internally, and to 325 GHz and beyond with external mixers.

제품 둘러보기 2012-12-11

InfiniiVision 2000 X-Series Videos on Youtube
InfiniiVision 2000 X-Series Videos on Youtube

제품 둘러보기 2012-12-03

Debugging Slow Rise Times
See how a fast update rate can help you quickly debug a slow rise time using the InfiniiVision 4000 X-Series oscilloscopes.

제품 둘러보기 2012-11-12

Identifying Noise Sources
See how to quickly determine the frequency of various noise sources in your design using the InfiniiVision 4000 X-Series oscilloscopes..

제품 둘러보기 2012-11-12

Debugging Serial Buses
See how to quickly debug your serial buses using the InfiniiVision 4000 X-Series oscilloscopes.

제품 둘러보기 2012-11-12

Debugging Infrequent Events
See how a fast update rate and new debug features can help you quickly debug infrequent events using the InfiniiVision 4000 X-Series oscilloscopes.

제품 둘러보기 2012-11-12

Perform Complex Triggering with Just One Touch
See how the capacitive touch screen and innovative infiniiScan Zone touch triggering capability on the 4000 X-Series oscilloscopes can make even the most complex triggering as simple as touching an anomaly on screen.

제품 둘러보기 2012-10-30

키사이트 및 Tektronix FPGA 디버그 솔루션의 비교 비디오 데모
이 페이지에서는 키사이트 16800/900 로직 분석기 및 Tektronix TLA 5000/7000를 비교하는 “비교” 비디오 데모를 설명합니다.

제품 둘러보기 2012-10-04

Keysight Infiniium 9000 Series vs LeCroy’s HRO 6Zi Series oscilloscopes
Watch a side-by-side comparison of these two oscilloscopes.

제품 둘러보기 2012-07-30

MOV MOV 146 MB
Oscilloscope Signal Analyzer (OSA)
The video provides a brief walk through of the OSA capabilities

제품 둘러보기 2012-07-18

MP4 MP4 14.50 MB
새로운 86100C DCA-J의 강력한 기능 살펴보기

제품 둘러보기 2012-07-11

1 2 3 다음