Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 103

Sort:
N1000A + N1060A Analysis of Closed PAM4 Eye Diagram
Watch and learn how the new Keysight DCA can analyze a closed-eye PAM4 signal.

Product Tour 2019-10-19

YOUTUBE YOUTUBE
FieldFox Handheld RF and Microwave Analyzers
An overview of Keysight’s FieldFox Handheld RF and Microwave Analyzers — the industry’s most integrated handheld analyzers for routine maintenance, in-depth troubleshooting, and everything in between.

Product Tour 2019-08-23

YOUTUBE YOUTUBE
Introducing the E5080B Vector Network Analyzer
The E5080B Vector Network Analyzer brings best-in-class performance and flexibility to the ENA Network Analyzer family.

Product Tour 2019-08-16

YOUTUBE YOUTUBE
PathWave Asset Advisor and Test Asset Optimization Services
This video gives a quick look of PathWave Asset Advisor which is at the core of Test Asset Optimization Services. PathWave Asset Advisor, together with Keysight experts, allows rapid, data-supported decisions to maximize your return on test asset investments.

Product Tour 2019-04-29

YOUTUBE YOUTUBE
N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed
See how fast the Keysight DCA oscilloscope can make the 12 edge PAM4 jitter measurements compared to the previous generation DCA.

Product Tour 2019-04-10

YOUTUBE YOUTUBE
Keysight PathWave – Accelerate Your Design and Development Workflow
Keysight PathWave is a platform for agile and connected engineering workflows. It connects design and test, providing common data models and open standards, which accelerate product development lifecycles. Scalable from a single user to a global enterprise, PathWave Test accelerates test workflow, enabling teams to collaborate and manage test projects all in a managed environment.

Product Tour 2019-03-11

YOUTUBE YOUTUBE
Keysight UXR Product Feature
Keysight's new Infiniium UXR-Series oscilloscopes deliver industry leading signal integrity from 13 GHz to 110 GHz enabling you to create the technology of the future. Do what has never been done.

Product Tour 2019-02-27

YOUTUBE YOUTUBE
InfiniiVision 1000 X-Series Oscilloscope Spotlight Video
InfiniiVision 1000 X-Series oscilloscopes are low cost, entry-level oscilloscopes with professional-level capabilities. Get access to features such as mask testing, math functions, FFT analysis, analog bus, protocol triggering / decoding, and 6-in-1 instrument integration. See signal details you have never seen before with a 50,000 waveforms/second update rate. Have confidence in your results knowing the 1000 X-Series uses the same Keysight-custom technology used in other InfiniiVision Series oscilloscopes. Finally, an entry-level oscilloscope you can trust to give you professional measurements.

Product Tour 2019-02-08

YOUTUBE YOUTUBE
InfiniiVision 4000 X-Series Oscilloscope Spotlight Video
Keysight InfiniiVision 4000 X-Series oscilloscopes are engineered for next-generation performance to deliver waveform update rates 20 times faster than the competition. A large 12.1-inch capacitive touch screen combined with innovative hardware-based zone touch triggering means you can easily capture and view your signals. Have confidence you will catch even the rarest of glitches and see more with the 4000 X-Series.

Product Tour 2019-02-08

YOUTUBE YOUTUBE
InfiniiVision 6000 X-Series Oscilloscopes
InfiniiVision 6000 X-Series digital oscilloscopes are the most advanced members of the InfiniiVision family, enabling you to more deeply analyze your signals with capabilities such as histograms, jitter analysis, and eye diagrams. However, unlike other oscilloscopes, using these advanced capabilities is simple with an intuitive touch user interface, voice control, and zone triggering – all of which make the most complex tasks simple.

Product Tour 2019-02-08

YOUTUBE YOUTUBE
Infiniium S-Series Oscilloscope Spotlight Video
Whether you have to debug your latest design, verify compliance against an industry standard, or decode a serial bus, it is critical that your oscilloscope displays a true representation of your signal. This requires world-class signal integrity and Infiniium S-Series oscilloscopes were designed with this in mind. The superior time base, front-end, and ADC technology blocks gives you a platform with extremely low noise, low jitter, and high effective number of bits – giving you visibility into the true performance of your device.

Product Tour 2019-02-08

YOUTUBE YOUTUBE
InfiniiVision 3000T X-Series Oscilloscope Spotlight Video
The 3000T X-Series oscilloscopes offer our high-end technology in a smaller form factor, with an extremely intuitive touch user interface. With an industry-leading waveform update rate, you can capture elusive glitches and anomalies not possible on other oscilloscopes. Combined with our extensive set of software options and probes, the 3000T X-Series enables you to make measurements you can count on.

Product Tour 2019-02-08

YOUTUBE YOUTUBE
How to Make Temperature Measurements with a DAQ
Learn how to use a Keysight acquisition system in 3 steps.

Product Tour 2018-11-20

YOUTUBE YOUTUBE
E36300 - Spotlight Video
Is it time to modernize your power supply? Our latest triple output power supply provides clean, stable power with layers of DUT protection. The E36300 series offers several advanced features, eliminating the need for additional test equipment.

Product Tour 2018-11-20

YOUTUBE YOUTUBE
Introducing Keysight E5080A ENA Vector Network Analyzer
Introduction of the E5080A network analyzer.

Product Tour 2018-10-14

YOUTUBE YOUTUBE
See Through The Complexity of Your 5G NR Signal with Keysight 89600 VSA Software

Product Tour 2018-02-27

YOUTUBE YOUTUBE
BreakingPoint Cloud Software-as-a-Service Cybersecurity Assessment Platform
Do you need continuous insights into the security posture of your cloud-attached environments? Learn how Ixia BreakingPoint Cloud™ safely models security breaches and threat vectors to assess the effectiveness of your hybrid IT security.

Product Tour 2017-11-08

YOUTUBE YOUTUBE
IEEE 802.11ax: Overcoming Design and Test Challenges with 89600 VSA Software
Watch this video to learn how Keysight's 89600VSA software helps you take advantage of IEEE 802.11ax new technology to meet higher efficiency, capacity, and coverage for a better user experience, especially for dense deployment.

Product Tour 2017-10-02

YOUTUBE YOUTUBE
RP7900 Series Regenerative Power System Overview
See a quick overview of the RP700 regenerative DC power supply. It is a vital component of a test system for power converter solutions used in electric vehicles.

Product Tour 2017-09-20

YOUTUBE YOUTUBE
IxVerify – Validate Pre-Silicon Chip Designs
Learn how the industry’s only test solution purpose-built for pre-silicon verification can help you get to market faster with better quality.

Product Tour 2017-08-29

YOUTUBE YOUTUBE
Test Automation Platform Developer’s System
Keysight KS8400A Test Automation Platform (TAP) Developer’s System provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance.

Product Tour 2017-08-29

YOUTUBE YOUTUBE
Hawkeye – Proactive Network Performance Monitoring
Hawkeye is Ixia's latest product, adding to the existing arsenal of tools to help you monitor and troubleshoot IP networks, and validate Wi-Fi, Access and Services performance. In this video, we familiarize you with the product, and demonstrate it's benefits.

Product Tour 2017-08-29

YOUTUBE YOUTUBE
Watch the ThinkRF Product Tour Video
Watch the ThinkRF Product Tour Demo Video

Product Tour 2017-08-24

E36300 Triple Output Bench Power Supply Product Overview
On the bench, the E36300 series power supply is ready for your application. With low output ripple/noise, large graphical display, accurate measurements of a wide range of currents and voltage you can test with confidence.

Product Tour 2017-06-14

YOUTUBE YOUTUBE
Introduction to 89600 Pre-5G Modulation Analysis
A quick introduction to the 89600 VSA pre-5G modulation analysis option. This option provides comprehensive physical error analysis for signals based on the Verizon 5G open trial specification.

Product Tour 2017-06-02

YOUTUBE YOUTUBE

1 2 3 4 5 Next