您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 470

排序:
Preventing and Solving Common Test and Measurement Challenges
In today’s complex, fast-paced environment, you cannot afford to spend time troubleshooting problems associated with equipment set up. Use these simple principles in this solution brief to prevent and solve common test and measurement set up challenges.

解決方案簡介 2020-09-11

PDF PDF
Network Visibility Network Packet Broker Comparison Table
This table compares all the network packet brokers and their attributes, specifications, and more. Download the comparison table to read additional details on the key features and contact us for a demo or price quote.

解決方案簡介 2020-09-04

PDF PDF
Hawkeye + SSL VPN Gateway Assessment
Can your network handle a flood of remote users? If your organization is like many others, the sudden shift to working from home has put unexpected stress on day-to-day IT operations. Download the solution brief to discover how our combined solution enables you to:- verify network readiness proactively- validate quality of experience, troubleshoot bottlenecks, and fix outages faster- identify and resolve latency problems before they impact end users (remote and on-premises)- pinpoint where to increase bandwidth or adjust network quality of service (QoS)- detect whether performance issues stem from your network, your carrier, your applications, or your users’ connections.

解決方案簡介 2020-09-03

PDF PDF
Multichannel Current Measurement Solution Using a DAQ
See our solution brief to learn how the Keysight Technologies DAQ970A and DAQ973A data acquisition (DAQ) systems can provide you the versatility, robust functionality, and cost-effectiveness you need to design multi-channel current test systems.

解決方案簡介 2020-09-02

PDF PDF
M981xAS Series VCA Vector Component Analyzer
Learn how a vector component analyzer (VCA) combines the component characterization capabilities of VNAs and the modulated signal measurements of SAs.

解決方案簡介 2020-08-26

M981xAS Series VCA Vector Component Analyzer
Learn how a vector component analyzer (VCA) combines the component characterization capabilities of VNAs and the modulated signal measurements of SAs.

解決方案簡介 2020-08-26

PDF PDF
Novus 100/50/40/25/10GE Load Module Cable Guide
Ixia’s Novus load modules deliver the high density and performance for Ethernet network, security, and application testing. The Novus native QSFP28 100GE interfaces support multiple speeds and fan-out cables for multi-rate test systems that satisfy needs ranging from basic interoperability and functional validation, to high-port-count performance tests. Users can configure Novus 100GE ports to operate in 50GE, 40GE, 25GE, and 10GE modes. This document catalogs the speeds, interfaces, and point-to-point or fan-out cable combinations supported by the Novus QSFP28 load module.

解決方案簡介 2020-08-24

PDF PDF
AresONE and K400 400/200/100/50GE Cable Guide
Keysight Ixia’s AresONE and K400 load modules deliver the high density and performance for Ethernet network, security, and application testing. Native QSFP-DD and OSFP 400GE interfaces support multiple speeds and fan-out cables for multi-rate test systems that satisfy needs ranging from basic interoperability and functional validation, to high-port-count performance tests. This document catalogs the speeds, interfaces, point-to-point and fan-out cable combinations supported by the AresONE QSFP-DD and OSFP products, as well as the K400 QSFP-DD 400GE products.

解決方案簡介 2020-08-19

PDF PDF
PROPSIM MANET Channel Emulation Solution Mission Critical Communications
The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. PROPSIM MANET Channel Emulation solution addresses a wide range of challenges associated with the development of modern tactical wireless systems. The solution enables users to conduct end-to-end performance and interoperability testing of MANET (Mobile Ad-Hoc Networks) and mesh radio systems (self-forming and self-healing reliable networks that eliminate single points of failure). It delivers unrivaled performance and flexibility in terms of duplicating realistic field conditions in an accurate and repeatable manner.

解決方案簡介 2020-08-11

PDF PDF
Application and Threat Intelligence (ATI) Research Center
The ATI program enables Ixia test and security solutions to provide granular application-level visibility and control, geolocation, known-bad IP address blocking, and much more. Used to optimize and harden the resiliency of IT infrastructures, it is a comprehensive service and support resource.

解決方案簡介 2020-08-06

PDF PDF
Integrated RF Test Solution – Marvin Test Solutions
Integrated RF Test Solution from Keysight Technologies and Marvin Test Solutions

解決方案簡介 2020-08-05

TradeVision Decoder Trading Subscription Package
TradeVision DTSP - Decoder Trading Subscription Package, offers users in the financial and trading space a subscription service that provides constantly updated market feed configurations for dozens of exchanges worldwide.

解決方案簡介 2020-08-05

PDF PDF
Palo Alto Networks and Keysight Technologies Intelligence to Secure the Enterprise
Make sure the foundation your security tools connect to is as secure and scalable as the tools themselves. Ixia's Vision ONE and iBypass combine with Palo Alto Networks next-gen firewalls to create a solution that scales as you need to – quickly, securely, and reliably. Download the solution brief to learn more.

解決方案簡介 2020-07-23

PDF PDF
Validate the Quality of RF Signals Used for Aircraft Navigation Testing
Gain confidence in your avionics navigation system by verifying signals from a signal generator or transmitter.

解決方案簡介 2020-07-09

PDF PDF
Hawkeye: Helping Carriers Monetize and Manage SD-WAN
Keysight Hawkeye provides service providers with a cost-effective way to manage, monitor, and monetize their SD-WAN deployments. Learn more in this solution brief.

解決方案簡介 2020-07-06

PDF PDF
Hawkeye: Streamline Enterprise SD-WAN Deployments
Discover how Keysight Hawkeye streamlines enterprise SD-WAN deployments, turn up, and maintenance. Download the solution brief today!

解決方案簡介 2020-07-03

PDF PDF
Testing Audio Video Bridging (AVB) and Time Sensitive Networking (TSN)
The time-synchronization quality of an AVB system must be verified before devices are released to market. What's more, both AVB and non-AVB traffic can coexist on existing Ethernet networks today, so both kinds of traffic must be properly forwarded through the network to provide the desired QoS. This feature brief explains how Ixia’s AVB/TSN solution is used by leading network equipment manufacturers and car and ECU makers to develop and integrate standards-compliant AVB equipment.

解決方案簡介 2020-06-25

PDF PDF
Testing Automotive Ethernet Ecu Conformance And Interoperability
Ethernet is now used to integrate diverse connected-car technologies on the same platform. Apart from being cheaper and standardized, Ethernet is also light-weight compared to the specialized cables—reducing automobile weight and contributing to fuel economy.

解決方案簡介 2020-06-24

PDF PDF
SSL VPN Gateway Assessment Service
VPN infrastructure is mission-critical for daily enterprise operations. It is even more vital when a crisis hits and business continuity depends on most employees working from home. Open this document to understand how Keysight's turnkey assessment service can quickly determine how many users your VPN gateway can support and at what throughput level.

解決方案簡介 2020-06-23

PDF PDF
UHD100T32 — Purpose-Built to Meet the Density and Cost Challenges of Validating 100GE Devices
Keysight’s Ixia UHD100T32 32x100GE QSFP28 fixed chassis test system comes ready, out of the box, to test your 100GE devices with simplified deployment, web user interface, and a staggering 3.2Tbps of Layer 2/3 traffic generation. Open the document referenced here to understand how the UHD can solve your network device test challenges.

解決方案簡介 2020-06-21

PDF PDF
Why are Taps Critical to Network Visibility and Security?
The first building-block to your visibility architecture is access to the data. That comes in one of two forms: a network tap or a switch port analyzer (SPAN) port (also known as port mirroring). But which is the right one? This document should help answer that question. These days, your network is as important to your business as any other item—including your products.

解決方案簡介 2020-06-19

PDF PDF
Darktrace + Keysight: Securing the Industrial Internet of Things (IIoT)
Darktrace and Keysight deliver an integrated solution for complete, real-time visibility to defend hybrid IT and operation technology (OT) infrastructures. Download this joint solution brief to learn how to improve security in oil, gas, utilities, manufacturing, smart cities and maritime industries, alert IT to anomalies indicative of malware, ransomware, and zero-day attacks and efficiently access IT, OT, and IoT data.

解決方案簡介 2020-06-18

PDF PDF
Regenerative Power Supply Addresses Efficiency, Safety, and Operation Costs
High power batteries and bi-directional electronics pose several test challenges. Learn how to overcome these challenges with a regenerative power supply. The architecture of a regenerative power supply helps explain how it can safely return energy to the grid.

解決方案簡介 2020-06-18

PDF PDF
IxProbe + Hawkeye: Helping Service Providers Take Control of Last-Mile Delivery
Connectivity is the heartbeat of business, and service providers supply the pulse. Retailers and other multi-site organizations depend on service level agreements (SLAs) to keep their businesses running safely and smoothly, they count on you to fulfill them with minimal disruption and latency. But what if you cannot monitor and verify the speeds you have promised? When you partner with peers to supply last-mile connectivity, you lose visibility and control. Read this solution brief to discover how to take control of last-mile blind spots with IxProbe and Hawkeye, enabling you to actively monitor and verify SLAs, offer lucrative service assurance to clients and improve operational efficiency with a unified monitoring architecture.

解決方案簡介 2020-06-17

PDF PDF
Hawkeye – Wi-Fi Monitoring
Hawkeye is an active network monitoring solution that can be deployed across entire company locations and campuses, acting as the eyes and hands of the IT and network operations teams to monitor Wi-Fi connectivity, coverage, and end-user services over Wi-Fi networks.

解決方案簡介 2020-06-17

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 下一頁