検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

トピック

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-25 / 946

並べ替え
How do I upgrade my N9010B EXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2019-08-22

What cable do you recommend for the M9203A I/O and Sync connectors?
Keysight cable U5300A-102, one of which is included with every M9203A order. This is 1 meter long, with MMCX (male) to BNC (male) connectors.

FAQ 2019-08-16

How do I upgrade my N9030B PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-25

How do I upgrade my N9041B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

How do I upgrade my N9040B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

How do I upgrade my N9320B Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, etc...

FAQ 2019-06-12

How do I upgrade my N5166B CXG Vector Signal Generator?
Find Information on hardware upgrades, instrument firmware and more.

FAQ 2019-04-26

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

What Information Should I Collect From FlexDCA Before Asking Keysight For Help?
What Information Should I Collect From FlexDCA Before Asking Keysight For Help?

FAQ 2018-12-10

How do I upgrade my N9048B PXE EMI Receiver?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc.

FAQ 2018-11-16

Where do I download the mechanical drawings for the Y1213A?
Files can be imported into your modeling application.

FAQ 2018-11-15

Where do I download the mechanical drawings for the Y1214B?
Files can be imported into your modeling application.

FAQ 2018-11-15

Where do I download the mechanical drawings for the Y1212A?
Files can be imported into your modeling application.

FAQ 2018-11-14

How do I upgrade my N9020B MXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2018-09-12

How do I upgrade my N9000B CXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc.

FAQ 2018-08-13

N5182B MXG Xシリーズ RFベクトル信号発生器をアップグレードするには?
ハードウェアアップグレード、測定器ファームウェアなどに関する情報を提供します。

FAQ 2018-04-18

What software and options do I need to access the FPGA sandbox in my high-speed digitizer?
Digitizer option FDK enables programming access to the on-board FPGA. Click on the question for additional information.

FAQ 2018-01-18

Can the B01 bundle for the M9703B digitizer support 1 GHz of bandwidth?
No, the AXIe carrier board in the B01 bundle contains different assemblies than the standard M9703B board. Click on the link for additional information.

FAQ 2017-08-01

I want to use multiple 2-port M9371A PXIe VNAs in my system. Is option 551 necessary?
If the modules are used as independent 2-port VNAs, no; however, option 551 is necessary to perform true, calibrated, multiport measurements. Click on the question for additional information.

FAQ 2017-06-28

Does M9393A work without M9300? If so, when using the M9393A with 100MHz reference on a pulse generator, what is the external reference input voltage?
When replacing the M9300 with a pulse generator, self-test and alignments may pass. Click on the question for additional information.

FAQ 2017-06-28

Which PXI chassis is recommended for M9485A?
M9018A/18B and M9019A are recommended.

FAQ 2017-05-25

How do I install the cables and adapter for the M9485A?
The installation procedure is shown in the M9485A Start Up Guide.

FAQ 2017-05-25

Which power meter is recommended for system power calibration?
U2000 Series USB Average Power Sensors or U8480 Series USB Thermocouple Power Sensors are recommended.

FAQ 2017-05-25

What is the difference of software options between M9485A and PNA/ENA series VNA?
There is no difference for option 007/009/010. There are some differences for options 025, 028, 086 and 551.

FAQ 2017-05-25

How many peripheral modules (M9379A, M9341A/B, M9161D, M9111A) are supported on M9485A?
M9485A supports one M9341A/B and up to 6 M9111A. There is no software limitation for M9379A and M9161D.

FAQ 2017-05-25

1 2 3 4 5 6 7 8 9 10 ... 次へ