这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

26-50 / 1609

排序:
Get Lister Data, VISA library, Python 3.5
This script is a reference and starting point for automating Lister data capture over USB.

编程实例 2017-04-28

ZIP ZIP 4.21 KB
Get Waveform Data, LabVIEW
This sample program gets waveform data from the oscilloscope.

编程实例 2017-04-28

ZIP ZIP 69.15 KB
Acquisition Synchronization, Two Simple Methods, MATLAB
This script shows how to properly initialize a Keysight InfiniiVision or InfiniiVision X-Series oscilloscope and synchronize an acquisition using the blocking :DIGitize command.

编程实例 2017-04-28

ZIP ZIP 328.53 KB
Get Screen Image and Waveform Data and Save to USB Thumb Drive, VISA library, Python
This script shows how to save a screen image and waveform data to a USB stick, with error checking.

编程实例 2017-04-28

ZIP ZIP 5.50 KB
Get InfiniiVision X-Series Oscilloscope Screen Image, LabVIEW
This sample program captures and saves a screen image from the InfiniiVilsion X-Series oscilloscope.

编程实例 2017-04-28

ZIP ZIP 65.53 KB
Get Screen Image, VISA library, Python 3.5
This script shows how to save a screen image from an InfiniiVision oscilloscope to a PC.

编程实例 2017-04-28

ZIP ZIP 2.32 KB
Save and Recall Setups, VISA library, Python
This script shows how to query the oscilloscope setup, save it to disk, recall it form disk, and use it to set up the oscilloscope again. This is also shown using the *LRN? query and with just trigger setups.

编程实例 2017-04-28

ZIP ZIP 4.39 KB
Get InfiniiVision Oscilloscope Screen Image, LabVIEW
This sample program captures and saves a screen image from the InfiniiVilsion oscilloscope.

编程实例 2017-04-28

ZIP ZIP 48.93 KB
Save Multiple Waveforms to a Binary File with Averaging, VEE
This sample program saves multiple waveforms to a binary file with averaging.

编程实例 2017-04-28

ZIP ZIP 4.06 KB
Get *IDN? Query, Screen Image, and Waveform Data Results, VISA COM library, VBA
This sample program performs three different tasks: 1) sends a *IDN? query to the instrument and reads back the ID string, 2) captures and saves a screen image from the oscilloscope, and 3) gets the oscilloscope's waveform data from channels 1 and 2.

编程实例 2017-04-28

ZIP ZIP 1.30 MB
Load Arbitrary Waveform Data into WaveGen, VISA library, Python
This example shows several methods for getting arbitrary waveform data into the waveform generator of a Keysight InfiniiVision X-Series oscilloscope. The oscilloscope must have the WaveGen license and support arbitrary waveforms.

编程实例 2017-04-28

ZIP ZIP 6.08 KB
Get Waveform Data, VISA COM library, VBA
This sample program gets waveform data from the oscilloscope.

编程实例 2017-04-28

ZIP ZIP 1.01 MB
VB.Net USB Sensor Sample Program
VB.Net USB Sensor Sample Program

编程实例 2017-03-03

ZIP ZIP 39 KB
Dielectric Constant Measurement Program
The free software, E4980A Dielectric Constant Measurement Program is no longer available. Please use the N1500A material measurement suite. The trial license of N1500A is available.

编程实例 2017-02-21

Python Reference Application for the N8844A Data Analytics Web Service's Programmatic Interface
This example program is for the N8844A Data Analytics Web Service's programmatic interface using the Python language.

编程实例 2017-02-17

ZIP ZIP 5.01 KB
C# Reference Application for the N8844A Data Analytics Web Service's Programmatic Interface
This example program is for the N8844A Data Analytics Web Service's programmatic interface using the C# language.

编程实例 2017-02-09

ZIP ZIP 3.01 MB
Java Reference Application for the N8844A Data Analytics Web Service's Programmatic Interface
This example program is for the N8844A Data Analytics Web Service's programmatic interface using the Java language.

编程实例 2017-01-31

ZIP ZIP 13.64 KB
获取 USB U200xA 功率传感器校准因数的程序
获取 USB U200xA 功率传感器校准因数的程序。

编程实例 2016-11-30

I/O 程序库示例程序
帮助您开始仪器编程的示例。

编程实例 2016-10-19

用于 USB2.0 一致性测试的 E5071C-TDR 状态文件(选件 440、460、480)

编程实例 2016-10-18

用于 USB2.0 一致性测试的 E5071C-TDR 状态文件(选件 445、465、485)

编程实例 2016-10-18

用于 USB2.0 一致性测试的 E5071C-TDR 状态文件(选件 4D5、4K5)

编程实例 2016-10-18

E5080A/B ENA: E5071C State File Converter
E5080A/B ENA: E5071C State File Converter

编程实例 2016-09-27

ZIP ZIP 229 KB
Sample Project Files for Automated NFC Test Software
Sample project files for the Automated NFC Test Software. To view: (1) extract files on the controller PC, (2) run the NFC Test App, (3) open the extracted .proj file.

编程实例 2016-07-25

ZIP ZIP
Save To Touchstone.vba
Save To Touchstone.vba

编程实例 2016-07-14

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页