这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

176-200 / 1609

排序:
Transfer characteristics measurement app. test for B1505A with its expanders
Application test library for a transfer characteristics measurement of Power MOSFETs (ID-VGS) and IGBTs (IC-VGE) using the N1265A Ultra High Current Expander/Fixture, N1266A HVSMU Current Expander and N1268A Ultra High Voltage Expander.

编程实例 2012-10-23

ZIP ZIP 44 KB
DC Power Supply VEE Pro Code Samples
Sample programs for DC power supplies in VEE Pro.

编程实例 2012-08-16

Sample program files: E5061B ENA Custom Multiport Switch Solution using L4491A (5990-9359EN)
Sample program files for Application note "Design Tutorial: E5061B ENA Custom Multiport Switch Solution using L4491A" (5990-9359EN)

编程实例 2012-08-16

871xbex.exe

编程实例 2012-07-12

Zero Set Test Utility for N1921/2A
A utility to verify the zero set performance of the N1921/2A wideband power sensor.

编程实例 2012-06-27

ZIP ZIP 108 KB
M9392A Multichannel Streaming Example Program
Sample program, created using Microsoft Visual Studio C#, allows you to begin making multichannel streaming measurements immediately. The source code shows which IVI COM command sequences are required and which test techniques are recommended. The solution can be built on a 32-bit operating system (OS); however, a 64-bit OS is recommended. For details about the program, read the included MCStreamingHelp.pdf file.

编程实例 2012-04-26

ZIP ZIP 806 KB
Virtual Panel for V3500A Handheld RF Power Meter
Virtual Panel for V3500A Handheld RF Power Meter.

编程实例 2012-04-13

ZIP ZIP 481 KB
N4916B GUI Example Extended to 14.2G
Stand-alone GUI that supports bit rates up to 14.2 Gb/s.

编程实例 2012-04-04

ZIP ZIP 19.78 KB
33220A 20 MHz Function/Arbitrary Waveform Generator Programming Examples
This document contains 33220A example programs in VB 6.0, Visual C++, VEE, LabView, and Microsoft (R) Excel.

编程实例 2012-02-10

Library of Waveforms for Trueform Waveform Generators
The 33500 Series and 33600 Series of Trueform waveform generators with built-in arbitrary waveform generators (33511B/33512B/21B/33522B/33611A/33612A /33621A/33622A ) come preloaded with several popular waveforms; Cardiac, exponential fall, exponential rise, Gaussian pulse, Haversine, Lorentz, D-Lorentz, negative ramp, sinc.

编程实例 2012-02-10

Extensible VEE Object (EVO) Code Sample
An EVO that accepts Y-Expression then generates waveform data points.

编程实例 2012-02-10

ZIP ZIP 59 KB
[VBA Sample Program] ENA Control Tool
This program is a intuitive GUI library that enables you to operate the E5071C easily.

编程实例 2012-01-22

E5071C-TDR HDMI Cable Assembly Test Package

编程实例 2012-01-16

ZIP ZIP 136 KB
ENAControlTool_0100.zip

编程实例 2012-01-13

ZIP ZIP 3.23 MB
[VBA Sample Program] Band Pass Filter (BPF) Test Demo VBA for E5061B/E5071C/E5072A

编程实例 2011-11-10

BPF_TEST_DEMO_E507x_0100.vba

编程实例 2011-10-26

FILE FILE 173 KB
SW_Config_E5061B.csv

编程实例 2011-10-24

XLS XLS 2 KB
MultiportControl_E5061B_0100.vba

编程实例 2011-10-24

EXE EXE 82 KB
4294A Data Transfer Program (Excel VBA) Rev.03.10
For Excel 2007/2010. Download this on your PC. See the 4294A Data Transfer Program Operation Manual.

编程实例 2011-10-07

XLS XLS 279 KB
4294A Data Transfer Program (Excel VBA)
This program (a VBA macro for Microsoft Excel) transfers the measurement data and the display image from the 4294A to a PC.

编程实例 2011-10-06

Programming Example: X-Series Screen Capture with Labview
Programming Example: X-Series Screen Capture with Labview

编程实例 2011-09-19

ZIP ZIP 174 KB
BPF_TEST_DEMO_E5061B_0100.vba

编程实例 2011-09-09

FILE FILE 141 KB
Band_Pass_Filter_Test_VBA_0100.pdf

编程实例 2011-09-09

PDF PDF 215 KB
E5071C CalKit Definition File for USB3.0 Official Calibration Standards with SN01XXX and SN02XXX
For Calibration Standards with Serial Number Starting from SN01XXX or SN02XXX.

编程实例 2011-09-01

ZIP ZIP 2 KB
SCPI Learning Page
About half of all test engineers still use the SCPI programming directly to achieve maximum flexibility and performance from their Keysight or other vendor products.

编程实例 2011-08-25

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页