Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-6 de 6

Sort:
Keysight i3070 Software Release
The latest downloadable software release for i3070 in-circuit testers (ICT).
Versão Anterior

Software de Computador Versão Atual: 10.10p 2019.0701 | 2020-08-01

Keysight i3070 09.20pc Software Patch
Keysight i3070 09.20pc Software Patch
Versão Anterior

Software de Computador Versão Atual: 09.20pc | 2018-11-01

New Bootpt.exe file for i3070
The boot issue might occur due to a defect in the BOOTP Turbo software. You can install a newer version of BOOTP Turbo software to resolve the issue
Versão Anterior

Driver Versão Atual: NA | 2018-05-10

Control XTPA new firmware version xtpa_14091012_2.xsvf
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
Versão Anterior

Firmware/Software de Instrumento Versão Atual: 14091012_2 | 2015-01-16

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
Versão Anterior

Firmware/Software de Instrumento Versão Atual: n/a | 2011-10-17

Control XTP driver version 11060116_1.xsvf
The new control XTP firmware version “xtp_11060116_1.xsvf” for both the old NEC 4Mx4bit SRAM and the NEC 2Mx8bit SRAM. It is backward compatible for both SRAM.
Versão Anterior

Driver Versão Atual: 11060116_1 | 2011-06-15