Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 29

Sort:
Keysight i3070 Software Release
The latest downloadable software release for i3070 in-circuit testers (ICT).
Previous Versions

Computer Software Current Version: i3070 10.00p 2019.07 | 2019-10-01

Keysight i3070 09.20pc Software Patch
Keysight i3070 09.20pc Software Patch
Previous Versions

Computer Software Current Version: 09.20pc | 2018-11-01

New Bootpt.exe file for i3070
The boot issue might occur due to a defect in the BOOTP Turbo software. You can install a newer version of BOOTP Turbo software to resolve the issue
Previous Versions

Driver Current Version: NA | 2018-05-10

Keysight i3070 09.10pa Software Patch
Keysight i3070 09.10pa Software Patch
Previous Versions

Computer Software Current Version: 09.10pa | 2018-02-01

Keysight i3070 09.01pa Software Patchs
Keysight i3070 09.01pa Software Patches
Previous Versions

Computer Software Current Version: 09.01pa | 2017-07-24

i3070 09.01p Software Release
The Keysight i3070 In-Circuit Test Systems' software version 09.01p has been released with various enhancements and new features. Please refer to the Release Notes for details.
Previous Versions

Computer Software Current Version: 09.01p | 2016-12-02

Keysight i3070 09.00px Software Release
Keysight Technologies is pleased to introduce the i3070 09.00px software release for existing i3070 series of in-circuit testers.
Previous Versions

Instrument Firmware/Software Current Version: 09.00pa | 2015-11-05

Control XTPA new firmware version xtpa_14091012_2.xsvf
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
Previous Versions

Instrument Firmware/Software Current Version: 14091012_2 | 2015-01-16

Keysight i3070 Inline PLC Software Release
Keysight i3070 Inline PLC Software Release
Previous Versions

Instrument Firmware/Software Current Version: 1.49 | 2014-12-29

Keysight i3070 08.40px Software Patches
This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development workstation..
Previous Versions

Computer Software Current Version: 08.40pc | 2014-11-03

Keysight Medalist i3070 08.30px Software Patches
Keysight Medalist i3070 08.30px Software Patches
Previous Versions

Computer Software Current Version: 08.30pb | 2013-01-28

Keysight Medalist i3070 08.21pa Software Patch
The main objective of this software patch is to solve change request specific to 08.21p on Windows 7 OS. It also included change requests such as DC capacitor test that causes subsequent unpowered test with ed option to time out. It enhanced with a new board setting allowing the users to control the Interactive program generator (IPG) for writing AC or DC capacitor tests.
Previous Versions

Computer Software Current Version: 08.21pa | 2012-01-30

Keysight Medalist i3070 08.20px Software Patches
The software patch enables external dynamic- link library (DLL) calls for any application usage such as retrieval and update of test data to server.This software patches also addresses the change request: CR34150 to resolve ASRU N revision diagnostics test number 2824 issue.
Previous Versions

Computer Software Current Version: 08.20pe | 2011-12-20

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
Previous Versions

Instrument Firmware/Software Current Version: n/a | 2011-10-17

Control XTP driver version 11060116_1.xsvf
The new control XTP firmware version “xtp_11060116_1.xsvf” for both the old NEC 4Mx4bit SRAM and the NEC 2Mx8bit SRAM. It is backward compatible for both SRAM.
Previous Versions

Driver Current Version: 11060116_1 | 2011-06-15

3070 05.21pd Software Package
3070 05.21pd Software Package Release Notes and Download
Previous Versions

Computer Software Current Version: 05.21pd | 2010-12-09

Keysight Medalist i3070 Series 5 08.00px Software Patches
The 08.00pa software patch release aims to improve software 08.00p stability and quality.
Previous Versions

Computer Software Current Version: 3070 | 2010-04-26

Keysight Medalist i3070 07.20px Software Patches
For the latest enhancements and updates on the i3070 07.20p software, please download this patch and install it over your existing i3070 07.20p software.
Previous Versions

Computer Software Current Version: 07.20pd | 2009-11-26

Scanworks version 3.9.2 PCI-400 driver
This driver should be installed on the XW4600 PC Controllers that are shipped after 24 Jun 2009, if the customer is using i3070 software release earlier than version 07.20p and running Scanworks. Instructions and Service Note 3070-81 are within.
Previous Versions

Driver Current Version: 3.9.2 | 2009-10-05

Keysight Medalist i3070 07.10px Software Patches
This Software Patch includes some updates in some features in the i3070 software release 07.10p.
Previous Versions

Computer Software Current Version: 07.10pd | 2008-12-15

Keysight Medalist i3070 07.00px Software Patches
For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software.
Previous Versions

Computer Software Current Version: 07.00pf | 2007-07-31

3070 05.41p Software Package
3070 05.41p Software Package Release Notes and Download
Previous Versions

Instrument Firmware/Software Current Version: 5.41 | 2006-07-24

3070 05.32pc Software Package
3070 05.32pc Software Package Release Notes and Download
Previous Versions

Computer Software Current Version: n/a | 2005-12-28

3070 05.32pa Software Package
3070 05.32pa Software Package Release Notes and Downloads
Previous Versions

Computer Software Current Version: 05.32pa | 2004-11-12

3070 05.31pa Software Package
3070 05.31pa Software Package Release Notes and Download
Previous Versions

Computer Software Current Version: 3070 05.31 | 2004-05-01

1 2 Next