By Type of Content

By Product Category

By Other Category

1-25 of 23199

Sort:
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

Promotional Materials 2020-03-31

PDF PDF 1.64 MB
N1000A + N1060A Analysis of Closed PAM4 Eye Diagram
Watch and learn how the new Keysight DCA can analyze a closed-eye PAM4 signal.

Product Tour 2019-10-19

YOUTUBE YOUTUBE
D9010BJCC 100GBASE-CR4 Compliance Test Application Software - Data Sheet
D9010BJCC 100GBASE-CR4 Compliance Test Application Software

Data Sheet 2019-08-05

PDF PDF 987 KB
D9010EAPC 10GBASE-KR Compliance Test Application Software - Data Sheet
D9010EAPC 10GBASE-KR Compliance Test Application Software

Data Sheet 2019-08-05

PDF PDF 897 KB
D9010CAUC CAUI-4 Compliance Test Application Software - Data Sheet
D9010CAUC CAUI-4 Compliance Test Application Software

Data Sheet 2019-08-05

PDF PDF 922 KB
D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI and Serial RapidIO
The tests performed by the D9010XAUC software are based on the XAUI (IEEE 802.3-2005, Clause 47), 10GBASE-CX4 (IEEE 802.3-2005, Clause 54), XAUI-based CPRI, OBSAI, and Serial RapidIO specifications.

Data Sheet 2019-08-05

PDF PDF 23 KB
D9010CEIC OIF-CEI 4.0 Compliance Test Application Software - Data Sheet
D9010CEIC OIF-CEI 4.0 Compliance Test Application

Data Sheet 2019-08-05

PDF PDF 1.07 MB
FieldFox A Series and B-Series Quick Start Guide
Quick Start Guide for all FieldFox products.

Quick Start Guide 2019-08-01

PDF PDF 200 KB
Four Tips for Integrating and Using an ATE System Power Supply
Get the most out of your system power supply. Tips include rack integration, DUT protection, achieving stable output, and understanding output characteristics.

eBook 2019-07-19

PDF PDF
5G Non-Signaling Manufacturing Solution
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax.

Solution Brief 2019-07-19

PDF PDF
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Solution Brief 2019-07-19

PDF PDF 2.43 MB
Release Note; B2960A Firmware: 2.4.1912.3240
Release Note; B2960A Firmware: 2.4.1912.3240

Release Notes 2019-07-18

TXT TXT 4 KB
X-Series Signal Generators N5181B/N5171B Analog N5182B/N5172B Vector – Technical Overview
This brochure provides an overview of features and functionality for MXG and EXG X-Series analog and vector signal generators.

Brochure 2019-07-18

PDF PDF 6.28 MB
M90XA X-Series Measurement Applications for Modular Instruments - Revision History
Provides a list of enhancements and issues resolved in the various releases

Release Notes 2019-07-17

PDF PDF 179 KB
M90XA X-Series Measurement Applications for Modular Instruments - Startup Guide
Startup Guide for M90XA X-Series Measurement Applications for Modular Instruments. Covers theory of operation and how-to procedures. Includes troubleshooting. Gets the users to the point of installation and configuration with the GUI & SCPI Commands.

Quick Start Guide 2019-07-17

PDF PDF 2.10 MB
Keysight Automated DigitalTest Applications Programming Guide
This book is your guide to programming Keysight Automated DigitalTest Applications.

Programming and Syntax Guide 2019-07-17

PDF PDF 2.01 MB
E6640A EXM Wireless Test Set Software Release Descriptions
Release Notes

Release Notes 2019-07-17

PDF PDF 438 KB
Keysight x1149 Boundary Scan Analyzer on YouTube

Demo 2019-07-16

FieldFox Handheld Analyzers B-Series - Configuration Guide
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Configuration Guide 2019-07-16

PDF PDF 1.56 MB
Automotive FMCW Analysis with U3851A RF Microwave Courseware
Frequency Modulated Continuous Wave (FMCW) is widely use automotive industry. In this document, we will discuss about FMCW simulation with SystemVue and real-world measurement with the prototyping kit.

Application Note 2019-07-16

PDF PDF 1.47 MB
Decision Rule Reporting to Comply with ISO/IEC 17025 - White Paper
This paper provides calculated numeric false accept and false reject risk values for each rule new decision rule documentation and reporting requirements of the revised ISO/IEC 17025 . It employs Monte Carlo simulations to provide visualizations of risk for several existing rules in common use.

Application Note 2019-07-16

PDF PDF 3.07 MB
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Press Materials 2019-07-15

KS8312xA Radio Test Plugins - Technical Overview
This technical overview describes the features of the KS8312xA Radio Test Plugins, which makes it possible for TAP users with no programming knowledge to automate radio testing using the M8920A Radio Test Set.

Technical Overview 2019-07-15

PDF PDF 918 KB
The Power of Emulation – Part 1 - White Paper
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

Application Note 2019-07-13

PDF PDF 3 MB
Threat Simulator System Z2098B-185 Z2098B-186 - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 2 channels (1 channel x 4 ports and 1 channel x 8 ports). Addition of a second identical rack expands the system to 4 channels (2 channels x 4 ports and 2 channels x 8 ports). All ports are aligned in amplitude, phase and time using the Z2098B-186 calibration system.

Data Sheet 2019-07-12

PDF PDF 1.09 MB

1 2 3 4 5 6 7 8 9 10 ... Next