这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

按内容类型

按产品类别

按其他类别

1-25 / 23870

排序:
Automotive Body and Safety Electronics Test
Halve the time to functional test insights with a compact, integrated one-box test solution with built-in auto electronics signal and load simulations.

手册 2201-11-05

PDF PDF
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

促销资料 2020-03-31

PDF PDF 1.64 MB
N1000A + N1060A Analysis of Closed PAM4 Eye Diagram
Watch and learn how the new Keysight DCA can analyze a closed-eye PAM4 signal.

产品展示 2019-10-19

YOUTUBE YOUTUBE
D9010BJCC 100GBASE-CR4 Compliance Test Application Software - Data Sheet
D9010BJCC 100GBASE-CR4 Compliance Test Application Software

产品资料 2019-08-05

PDF PDF 987 KB
D9010EAPC 10GBASE-KR Compliance Test Application Software - Data Sheet
D9010EAPC 10GBASE-KR Compliance Test Application Software

产品资料 2019-08-05

PDF PDF 897 KB
D9010CEIC OIF-CEI 4.0 Compliance Test Application Software - Data Sheet
D9010CEIC OIF-CEI 4.0 Compliance Test Application

产品资料 2019-08-05

PDF PDF 1.07 MB
M90XA X-Series Measurement Applications for Modular Instruments - Revision History
Provides a list of enhancements and issues resolved in the various releases

发布说明 2019-07-17

PDF PDF 179 KB
M90XA X-Series Measurement Applications for Modular Instruments - Startup Guide
Startup Guide for M90XA X-Series Measurement Applications for Modular Instruments. Covers theory of operation and how-to procedures. Includes troubleshooting. Gets the users to the point of installation and configuration with the GUI & SCPI Commands.

迅速开始指南 2019-07-17

PDF PDF 2.10 MB
Radio Test Software
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技术总览 2019-07-11

PDF PDF
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

技术总览 2019-07-11

M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技术总览 2019-07-11

PDF PDF 823 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

产品资料 2019-07-11

PDF PDF 744 KB
PathWave Automation with M8920A
One page flyer covering M8920A using KS83120A Pathwave plugin for analog radio testing.

手册 2019-07-11

PDF PDF 233 KB
是德科技数字通信分析仪( DCA )解决方案
是德科技数字通信分析仪( DCA )解决方案

手册 2019-07-10

PDF PDF 13 MB
在线测试系统 i1000 Keysight FlexiCore
在线测试系统 i1000 Keysight FlexiCore

产品资料 2019-07-10

是德科技抖动基础知识:抖动源、类型和特征
是德科技抖动基础知识:抖动源、类型和特征

应用说明 2019-07-10

是德科技能量转换效率测量方法
是德科技能量转换效率测量方法

应用说明 2019-07-10

是德科技使用数字万用表简化直流功率测量
是德科技使用数字万用表简化直流功率测量

应用说明 2019-07-10

E5061B ENA Vector Network Analyzer
This document provides technical specifications for the E5061B ENA network analyzer.

产品资料 2019-07-10

PDF PDF
Additional Pad Features for Modelithics CLR Library™ Models–PCB Layers and Pad Connection Options
Additional Pad Features for Modelithics CLR Library™ Models–PCB Layers and Pad Connection Options in Keysight ADS

应用说明 2019-07-10

PDF PDF 739 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

产品资料 2019-07-10

PDF PDF 546 KB
5G:开启高速通信的未来
5G:开启高速通信的未来

促销资料 2019-07-10

PDF PDF 230 KB
是德科技提高新一代功率转换器设计的可靠性与效率(第 1 部分)
是德科技提高新一代功率转换器设计的可靠性与效率(第 1 部分)

应用说明 2019-07-10

是德科技网络分析仪测量:滤波器和放大器示例
是德科技网络分析仪测量:滤波器和放大器示例

应用说明 2019-07-10

是德科技用于太阳能电池和模块测试的温度测量解决方案
是德科技用于太阳能电池和模块测试的温度测量解决方案

应用说明 2019-07-10

1 2 3 4 5 6 7 8 9 10 ... 下一页