Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

1-25 из 2633

Упорядочить:
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
It introduces RF and Microwave Accessory Kit for low-cost handheld and benchtop solutions.

Обзор технических характеристик 2020-01-14

PDF PDF
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. These accessories provide you with a complete solution for your measurement needs.

Обзор технических характеристик 2020-01-14

S8706A 5G Protocol Carrier Acceptance Toolset
Technical overview of the 5G protocol carrier acceptance solution.

Обзор технических характеристик 2020-01-13

PDF PDF
S8706A 5G Protocol Carrier Acceptance Toolset - Technical Overview
Technical overview of the 5G protocol carrier acceptance solution

Обзор технических характеристик 2020-01-13

PDF PDF 3.80 MB
S8704A 5G Protocol Conformance Toolset
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Обзор технических характеристик 2020-01-09

PDF PDF
S8704A 5G Protocol Conformance Toolset - Technical Overview
S8704A 5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G and C-V2X protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Обзор технических характеристик 2020-01-09

PDF PDF 3.91 MB
5G mmW Air Interface Characterization with Phased Array Antenna
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field

Обзор технических характеристик 2020-01-08

PDF PDF
GPIO-BNC Trigger Adapter Simplifies Triggering Connections
This 2-pager introduces the GPIO-BNC Trigger Adapter which makes it easy to send and receive trigger signals between Keysight B2900A Series products and other instruments with BNC triggering connection

Обзор технических характеристик 2020-01-06

PDF PDF
Parametric Instrument Accessories
This document describes accessories for Keysight parametric measurement instruments and explains how to connect parametric measurement instruments to a wafer prober using the accessories.

Обзор технических характеристик 2020-01-06

PDF PDF
N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

Обзор технических характеристик 2020-01-01

PDF PDF 1.89 MB
N9051B Pulse Measurement Software
The N9051B pulse measurement software uses the X-Series signal analyzer, but processes the data in the time-domain using the same instrument hardware, enabling basic magnitude-vs-time analysis.

Обзор технических характеристик 2019-12-27

PDF PDF
E5052B Signal Source Analyzer
This 25-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Обзор технических характеристик 2019-12-26

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Обзор технических характеристик 2019-12-19

PDF PDF
FieldFox Handheld Analyzers
Learn more about Keysight's next generation of FieldFox Microwave Analyzers with 100 MHz of real-time bandwidth and frequency coverage up to 26.5 GHz.

Обзор технических характеристик 2019-12-18

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Обзор технических характеристик 2019-12-18

FieldFox Handheld Analyzers
Get a technical overview of the features and applications for the complete line of FieldFox Handheld Analyzers.

Обзор технических характеристик 2019-12-18

PDF PDF
Ray Tracing Design Kit
The Ray Tracing Design Kit offers automotive radar system developers a high-fidelity scenario modeling capability to enhance their current system design flow.

Обзор технических характеристик 2019-12-18

PDF PDF
FieldFox Handheld Analyzers B-Series - Technical Overview
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Обзор технических характеристик 2019-12-18

Infiniium V-Series Oscilloscopes
See a quick overview of Keysight's Infiniium V-Series oscilloscopes. These 8 to 33 GHz scopes have industry-leading accuracy that ensures greater clarity in analysis and debug of high-speed designs.

Обзор технических характеристик 2019-12-13

PDF PDF
86100D DCA-X Windows 10 Upgrade
Provides details of requirements and impacts of purchasing the WIN10 upgrade for 86100D

Обзор технических характеристик 2019-12-13

PDF PDF
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Обзор технических характеристик 2019-12-10

PDF PDF 1.67 MB
E1968A GSM/GPRS/EGPRS Test Application
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Обзор технических характеристик 2019-12-10

PDF PDF
Short Range Communication and IoT X-Series Measurement Application
This is the technical overview for short range communication and IoT measurement application.

Обзор технических характеристик 2019-12-09

PDF PDF
Short Range Communication and IoT X-Series Measurement Application - Technical Overview
This is the technical overview for Short range communication and IoT measurement application.

Обзор технических характеристик 2019-12-09

PDF PDF 3.58 MB
5G NR (New Radio) X-Series Measurement App, Multi-Touch UI
The 5G NR measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. Learn more in this technical overview.

Обзор технических характеристик 2019-12-06

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Следующие