您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-6 / 6

排序:
N1501A Dielectric Probe Kit 10 MHz to 50 GHz - Technical Overview
Keysight's N1501A is a dielectric probe kit that is used to measure the intrinsic electrical properties of materials in the RF and microwave frequency bands.

技術總覽 2020-05-18

N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

技術總覽 2020-04-17

PDF PDF 4.24 MB
85072A 10-GHz Split Cylinder Resonator
This technical overview provides an overview of features, measuring examples, and specification of the 85072A 10 GHz split cylinder resonator.

技術總覽 2018-06-12

Challenges and Solutions for Material Science/Engineering Testing Applications - Technical Overview
This technical overview introduces Keysight solutions for material science and engineering test applications.

技術總覽 2016-01-28

PDF PDF 1.79 MB
85070E Dielectric Probe Kit, 200 MHz to 50 GHz - Technical Overview
Keysight's 85070E is a dielectric probe kit that is used to measure the intrinsic electrical properties of materials in the RF and microwave frequency bands. The 85070E software allows you to measure the complex dielectric constant of liquids and semisolids, including the dielectric loss factor or loss tangent. This 12-page, black and white technical overview contains product description, features/benefits, performance characteristics, menu items, and ordering information.

技術總覽 2012-06-14

35670A Dynamic Signal Analyzer Product Overview
The Keysight 35670A is a portable two- or four-channel dynamic signal analyzer with the versatility to be several instruments at once.

技術總覽 2009-01-12

PDF PDF 1.47 MB