Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 29

Sort:
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

Visão Técnica 2020-09-07

PDF PDF 9.42 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

Visão Técnica 2020-09-04

FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

Visão Técnica 2020-06-29

PDF PDF 3.70 MB
KS8400A Test Automation on PathWave - Technical Overview
The KS8400A provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance.

Visão Técnica 2020-04-17

Wafer Prober Plug-in for Test Automation
The Keysight Test Automation on PathWave (TAP) software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. The Wafer Prober Plug-in supports your workflow automation for integrated and Silicon Photonics wafer probing and test.

Visão Técnica 2020-04-01

Photonic Application Suite: Lambda Scan software for tunable laser systems - Technical Overview
Technical overview for the updated Photonic Application Suite which adds support for the new N77-C generation of instruments.

Visão Técnica 2020-01-16

N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

Visão Técnica 2019-11-07

PDF PDF 8.22 MB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

Visão Técnica 2019-11-04

ZIP ZIP 17.15 MB
Digital Modulation Analysis 89600 VSA Software Option 89601AYAC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

Visão Técnica 2019-08-27

PDF PDF 5.86 MB
LCA Plugin for Test Automation - Technical Overview
The LCA plugin for the Keysight Test Automation on PathWave (TAP) simplifies automation by handling the interface to both the PNA instrument and the LCA optical hardware and software. The PNA settings needed for LCA measurements are provided in the test steps for easy configuration.

Visão Técnica 2019-03-28

PDF PDF 944 KB
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Visão Técnica 2018-05-29

PDF PDF 8.30 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Visão Técnica 2018-03-02

PDF PDF 3.80 MB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

Visão Técnica 2013-05-06

PDF PDF 2.67 MB
E5052A/B Signal Source Analyzer with E5001A SSA-J Technical Overview
This application software provides ultra-low clock jitter measurement with femto-second resolution through phase noise and clear PJ (periodic jitter) and RJ (random jitter) separation.

Visão Técnica 2007-09-06

N4373A Lightwave Component Analyzer Technical Specifications
This document describes the Keysight N4373A Lightwave Component Analyzer and gives technical specifications.

Visão Técnica 2005-09-22

PDF PDF 104 KB
81910A Photonic All-parameter Analyzer Technical Specifications
This document descibes the Keysight 81910A phototonic all-parameter analyzer and gives technical specifications.

Visão Técnica 2005-03-03

86038A Optical Dispersion Analyzer Technical Spectifications
This product overview describes the Keysight 86038A Optical Dispersion Analyzer features, benefits, measurements examples, specifications and ordering information.

Visão Técnica 2004-11-29

PDF PDF 1.03 MB
Technical Specifications
Technical Specifications

Visão Técnica 2002-08-07

86082A Wavelength Domain Component Analyzer
This flyer describes the new 86082A wavelength domain component analyzer from Keysight, it also contains technical specifications.

Visão Técnica 2002-04-22

PDF PDF 237 KB
8159xA/S Modular Optical Switches Technical Specifications
Keysights 8159xA/S modular optical switches route light in single mode optical fibers from the input to several output ports.

Visão Técnica 2002-04-12

OmniBER 719 Communications Performance Analyzer Technical Specifications
Update to full technical specifications for the OmniBER 719 communications performance analyzer.

Visão Técnica 2002-03-13

PDF PDF 1.09 MB
81689A/81689B/81649A Compact Tunable Laser Modules Technical Specifications
The 81689A, 81689B, 81649A compact tunable laser modules offer superior performance now also in the compact module class.

Visão Técnica 2002-02-12

PDF PDF 613 KB
N4150A, N4151A Photonic Foundation Library Technical Specifications
Keysight Technologies' Photonic Foundation Library is a comprehensive collection of today's most in demand measurement and analysis functions for the test of optical components.

Visão Técnica 2001-11-09

PDF PDF 509 KB
The Expandable Test Solution - to 10Gb/s Technical Specifications
Full technical specification for the SpectralBER family of test solutions. Spectral provides the test and measurement capability to rigorously BER test a wide range of SONET and SDH network elements.

Visão Técnica 2001-05-01

PDF PDF 1.51 MB
8156A Optical Attenuator Technical Specifications
This is a document giving product specifications and characteristics of the Keysight 8156A Optical Attenuator.

Visão Técnica 2001-02-15

PDF PDF 141 KB

1 2 Avançar