您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 338

排序:
8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

技術總覽 2019-09-30

Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技術總覽 2019-09-30

x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

技術總覽 2019-09-19

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

技術總覽 2019-08-13

Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

技術總覽 2019-07-18

M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技術總覽 2019-07-11

PDF PDF 823 KB
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

技術總覽 2019-07-11

N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

技術總覽 2019-07-01

PDF PDF 4.54 MB
PXT E6621A LTE Wireless Communications Test Set - Technical Overview
Technical overview containing part numbers, options and specifications for the E6621A PXT LTE wireless communications test set.

技術總覽 2019-06-28

Pathwave Lab Operations For Connectivity - Technical Overview
Improve the workflow in your test lab with PathWave Lab Operations For Connectivity. This new software tool allows simpler yet more in-depth insights into your test lab and a 360 degree look in to your workflow.

技術總覽 2019-06-13

PDF PDF 1.62 MB
855xxA/B Series CalPods and 85523B CalPod Controller - Performance Characteristics
Performance characteristics for the Keysight Technologies 855xxA/B series CalPods and the 85523B CalPod Controller.

技術總覽 2019-06-01

PDF PDF 1.68 MB
ICT System Support Delivery Options
Support delivery guidelines for Keysight In-circuit Test Systems.

技術總覽 2019-04-16

PDF PDF 272 KB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技術總覽 2019-04-03

PDF PDF 3.63 MB
LCA Plugin for Test Automation - Technical Overview
The LCA plugin for the Keysight Test Automation on PathWave (TAP) simplifies automation by handling the interface to both the PNA instrument and the LCA optical hardware and software. The PNA settings needed for LCA measurements are provided in the test steps for easy configuration.

技術總覽 2019-03-28

PDF PDF 944 KB
34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

技術總覽 2019-01-28

PDF PDF 1.49 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-12-13

ZIP ZIP 6.75 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, SAT Format
This is a SAT format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-12-13

ZIP ZIP 7.90 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, IGES Format
This is a IGES format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2018-12-13

ZIP ZIP 9.98 MB
N5531X X-Series Measuring Receiver - Technical Overview
The N5531X measuring receiver system provides metrology customers with an ideal tool for calibrating signal generators and step attenuators up to 50 GHz.

技術總覽 2018-12-12

U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

技術總覽 2018-10-17

ZIP ZIP 407 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

技術總覽 2018-10-02

PDF PDF 1.96 MB
Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

技術總覽 2018-10-01

PDF PDF 4.61 MB
FlexDCA Sampling Oscilloscope Software - Technical Overview
FlexDCA Sampling Oscilloscope Software Keysight DCA Family

技術總覽 2018-09-21

PDF PDF 3 MB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

技術總覽 2018-09-14

ZIP ZIP 93 KB
P9402A, P9402C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9402A and P9402C

技術總覽 2018-09-14

ZIP ZIP 92 KB

1 2 3 4 5 6 7 8 9 10 ... 下一頁