이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

26-50 / 168

정렬방식:
Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

어플리케이션 노트 2016-12-08

Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

어플리케이션 노트 2016-12-07

DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

어플리케이션 노트 2016-11-02

PDF PDF 11.92 MB
Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

어플리케이션 노트 2016-08-31

PDF PDF 1.45 MB
Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

어플리케이션 노트 2016-08-10

PDF PDF 3.19 MB
View PAM-4 Seminar and Application Notes
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

어플리케이션 노트 2016-05-16

How to Test USB Type-C Alt Mode and the Standards Running Across It - Application Note
This application note discusses how Alt mode works with power delivery circuitry to transmit/receive unique data signals/more power, so Type-C can be used for many USB & non-USB, device connections/control.

어플리케이션 노트 2016-04-29

Download application notes on optical communication test
Get application notes on the latest developments in coherent test signal generation and analysis.

어플리케이션 노트 2015-10-27

키사이트테크놀로지스 연속-스윕 튜닝 가능한 레이저 프로그래밍 (영어)

어플리케이션 노트 2015-10-19

Switching Solutions for Multi-Lane BERT Testing - Application Note
This application note addresses the use of switching solutions, degradations that might be encountered, and the methods to overcome them.

어플리케이션 노트 2015-10-07

Master your next PCI Express® Test J-BERT M8020A High-Performance BERT - Application Brief
Overview of PCI Express receiver testing for the different transfer speeds as well as different specifications and to present the test setup based on the J-BERT M8020A.

어플리케이션 노트 2015-05-05

Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

어플리케이션 노트 2015-04-24

PDF PDF 2.22 MB
Time Domain Reflectometry Theory - Application Note
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

어플리케이션 노트 2015-01-30

High Speed Lightwave Component Analysis - Application Note
The principles and methods are described for measuring the frequency dependence of fiberoptic transponders that convert electrical signals to optical signals and optical to electrical.

어플리케이션 노트 2014-08-04

All-states measurement method for PDL and PER with a synchronous polarization scrambler
This synchronized all-states PDL method using the Keysight N7785B synchronous scrambler shortens total measurement time and removal of the polarization dependence of the setup from PDL and PER results.

어플리케이션 노트 2014-08-02

PDF PDF 590 KB
SATA II Drive TX/RX Testing & Cable SI Testing Using the 86100C DCA-J - Technical Overview
SATA II Drive Tx/Rx Testing & Cable SI Test using 86100C DCA-J. Product Note 86100-8

어플리케이션 노트 2014-08-02

PDF PDF 1.94 MB
Measuring the Dependence of Optical Amplifiers on Input Power Using an Attenuator
This application note describes the important optical amplifier properties of gain and noise figures and their dependence on the powers and wavelengths of the input signals.

어플리케이션 노트 2014-07-31

PDF PDF 347 KB
Measuring IL and PDL spectra with the fast-switching N7786B - Application Note
The advantages and details of a new method for swept-wavelength IL and PDL measurement is introduced, including configuration details for the necessary instruments and software.

어플리케이션 노트 2014-07-31

PDF PDF 582 KB
Understanding Oscilloscope Frequency Response & Its Effect on Rise-Time Accuracy - Application Note
In this application note, we review the properties of both Gaussian and flat-response oscilloscopes, then discuss rise time accuracy for each response type. We show that flat-response oscilloscope, give more accurate rise-time measurement than a Gaussian-response oscilloscope of equal bandwidth, and we show you how to estimate the bandwidth you need. The application note will show you which type of frequency response offers the best measurement accuracy; there are two issues to consider, the maximum signal frequency, and the oscilloscope sampling alias errors. It will also determine how much bandwidth you need.

어플리케이션 노트 2014-07-31

Understanding and Using Offset in InfiniiMax Active Probes - Application Note
This application note explains how offset is applied in the Keysight InfiniiMax Active Probes and how to use offset for various applications

어플리케이션 노트 2014-07-31

Does your TLS have specifications pertinent to swept measurements? - Techincal Overview
This technical note describes the parameters given in the specifications of the TLS that are pertinent to dynamic conditions (that is, swept measurements).

어플리케이션 노트 2014-07-31

PDF PDF 252 KB
Photonic Foundation Library: Enhancing Swept Loss Measurements - Application Note
This application note describes the measurement functionality and the accuracy enhancements enabled by the know-how contained in the Photonic Foundation Library.

어플리케이션 노트 2014-07-31

PDF PDF 3.90 MB
Metrology of Optical Advanced Modulation Formats
The metrology basics of advanced optical modulation formats are presented.

어플리케이션 노트 2014-07-31

PDF PDF 223 KB
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

어플리케이션 노트 2014-07-31

Digital Modulation in Communications Systems - Application Note
This application note introduces the concepts of digital modulation used in many communications systems today.

어플리케이션 노트 2014-07-31

PDF PDF 2.64 MB

이전 1 2 3 4 5 6 7 다음