이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

101-125 / 168

정렬방식:
Using Clock Jitter Analysis to Reduce BER in Serial Data Applications
This Application Note emphasizes on the emerging techniques for reference clock jitter analysis from the perspective of oscillator physics, phase noise theory, and serial data technology.

어플리케이션 노트 2006-12-01

사용자의 어플리케이션에 맞는 적합한 대역폭을 갖춘 오실로스코프 선택
이 어플리케이션 노트에서는 사용자의 디지털 및 아날로그 어플리케이션에 맞는 적절한 적합한 대역폭을 갖춘 오실로스코프를 선택하는 방법에 관한 몇 가지 유용한 힌트를 제공합니다.

어플리케이션 노트 2006-11-03

HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

어플리케이션 노트 2006-10-27

Debugging USB 2.0: It's Not Just A Digital World (AN 1382-3)
Debugging USB 2.0 Systems

어플리케이션 노트 2006-10-05

오실로스코프의 샘플 율 대 샘플링 정확도의 평가 : 어떻게 가장 정확한 디지털 측정을 할 것인가
오실로스코프 샘플링 속도와 샘플링 충실도 비교 평가: 가장 정확한 디지털 측정 수행 방법. 정확한 측정을 위해 오실로스코프 선택 시 종종 샘플링 충실도가 최대 샘플링 속도보다 더 중요합니다.

어플리케이션 노트 2006-09-28

PCIe Revision 2 Receiver Jitter Tolerance Testing with J-BERT N4903B - Application Note
This document focuses on physical layer testing of the transmitter (TX) and receiver (RX) ports of PCI EXPRESS® (PCIe) devices.

어플리케이션 노트 2006-01-30

Analyzing Jitter Using Keysight EZJIT Plus Software
EZJIT Plus is an optional jitter analysis software package that supports Infiniium DSO80000 real-time oscilloscopes from Keysight Technologies, Inc., and it performs RJ/DJ analysis. EZJIT

어플리케이션 노트 2005-10-27

Equalization: The Correction and Analysis of Degraded Signals - Application Note
This whitepaper introduces engineers to the concepts of equalization and terms used in the development of emerging technologies that use standard materials (e.g., FR4) for buses and backplanes at ever higher rates.

어플리케이션 노트 2005-09-15

PDF PDF 1.41 MB
Total Jitter Measurements at Low Probability Levels, Using Optimized BERT Scan Method
This paper describes an optimized technique based on probabliity and statistics theory that enables accurate TJ measurements at the 1e-12 bit error ratio level in about 20 minutes at 10 Gbit/s.

어플리케이션 노트 2005-07-11

PDF PDF 894 KB
Physical Layer Testing of Passive Optical Network (PON) Modules
A Passive Optical Network (PON1) is an access technology based on the specification developed by the Full Service Access Network (FSAN) vendor consortium.

어플리케이션 노트 2005-06-30

Improving Chromatic Dispersion and PMD Measurement Accuracy

어플리케이션 노트 2005-05-18

PDF PDF 205 KB
PCI Express Receiver Design Validation Test with 81134A / 81250A - Application Note
Describes functional validation and compliance and stress tests for PCI Express receiver design

어플리케이션 노트 2005-03-18

Advanced Jitter Generation and Analysis Product Note - Application Note
This product note shows how the Keysight pulse generators can be used with the DCA-J Oscilloscope.

어플리케이션 노트 2004-10-04

PDF PDF 549 KB
Mux/Demux test with the Keysight 81250, ParBERT - Application Note
In this Application Note Mux/Demux is described as an important part of communication. The Keysight ParBERT 81250 is the only Parallel Bit-Error-Rate test solution for 660 MHz, 1.3 and 2.6 GBit/s.

어플리케이션 노트 2004-08-04

Jitter Fundamentals: Jitter Tolerance Testing with Keysight ParBERT 81250 - Application Note
This applicaiton note describes gain fast and efficient insight into the operation and performance of CDR, clock system and jitter tolerance.

어플리케이션 노트 2003-12-02

PDF PDF 3.18 MB
Improving Optical Transceiver Extinction Ratio Measurement Accuracy
This paper discusses how to improve optical transceiver extinction ratio measurement accuracy by using reference receiver correction factors.

어플리케이션 노트 2003-07-23

Finding Sources of Jitter with Real-Time Jitter Analysis (AN 1448-2) - Application Note
This application note describes how to use a real-time oscilloscope with jitter analysis, along with the stimulus-response techniques, to meet the critical time-correlation requirement to relate jitter trend measurement results to measured signals.

어플리케이션 노트 2003-06-30

Performance Comparison of Differential and Single-Ended Active Voltage Probes (AN 1419-03)
Explore performance and usability trade-offs for differential and single-ended probes.

어플리케이션 노트 2003-02-14

Jitter Analysis Techniques for High Data Rates (AN 1432) - Application Note
This new application note describes the basic jitter measurements and the specific measurement techniques used in SONet/SDH/OTN and Gigabit Ethernet applications.

어플리케이션 노트 2003-02-03

Next Generation SONET/SDH devices - the driver for multi-port, muli-channel test
This application note describes next generation SONET/SDH telecomm network equipment and some of the new challenges faced in testing the behavior and characteristics of such equipment.

어플리케이션 노트 2002-11-12

고대역폭 액티브 오실로스코프 프로브의 유용성과 성능 비교 이해(AN 1419-02)
프로브 로딩을 최소화하고 최고 성능의 신호 구현을 위한 방법을 이해합니다.

어플리케이션 노트 2002-11-01

Testing 'R' Type 2.5 Gb/s O/E and E/O Devices in Manufacturing
This product note describes the operation of 1R, 2R, 3R and 4R electro-optical devices, the manufacturing test needs for 2.5 Gb/s versions, and how these test needs are met with the OmniBER 725.

어플리케이션 노트 2002-10-31

PDF PDF 1.70 MB
SignalWizard:all-channel testing technology (SONET)
This product note explains how this technology can be applied to reduce network operational costs and improve network quality of service.

어플리케이션 노트 2002-08-08

PDF PDF 627 KB
N3970A Reference Card
N3970A Reference Card

어플리케이션 노트 2002-08-07

OmniBER 718: Protection-Switching Time Measurements Product Note
Protection-switching time measurements: Understanding the OmniBER analyzer's measurement technique and the alternative test methods

어플리케이션 노트 2002-08-03

PDF PDF 1.19 MB

이전 1 2 3 4 5 6 7 다음