您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 3912

排序:
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

產品型錄 2020-01-16

PDF PDF 1.70 KB
5530 Dynamic Calibrator
System and Component Specifications for 5530 Laser Calibration System

產品型錄 2020-01-14

PDF PDF
M8192A Multi-Channel Synchronization Module
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

產品型錄 2020-01-14

PDF PDF
PROPSIM FS16 RF Channel Emulator F8820A - Data Sheet
PROPSIM FS16 (F8820A) data sheet

產品型錄 2020-01-13

PDF PDF 696 KB
PROPSIM FS16 Channel Emulation Solution – F8820A - Data Sheet
End-to-end real world performance testing of wireless devices in the lab.

產品型錄 2020-01-13

PDF PDF 696.59 KB
PROPSIM FS16 RF Channel Emulator F8820A
PROPSIM FS16 (F8820A) data sheet

產品型錄 2020-01-12

PDF PDF
KS6800A Series Measurement Analytics Software
The KS6800A series data analytics software enables designers and validation engineers to capture and store their test data. It also provides access to analytics for their globally-distributed teams in real-time. With Keysight’s high-performance repository, customers can focus on design and testing, as well as relying on Keysight’s analytics to enable insight to allow decision making with confidence.

產品型錄 2020-01-10

PDF PDF
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software - Data Sheet
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

產品型錄 2020-01-10

D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

產品型錄 2020-01-10

PDF PDF
N5290A Broadband Network Analyzer Technical Specifications
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

產品型錄 2020-01-08

PDF PDF 2.31 MB
N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

產品型錄 2020-01-08

PDF PDF 2.40 MB
E5080B ENA Series Vector Network Analyzer
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

產品型錄 2020-01-07

PDF PDF
Remote Link
This document is the data sheet for the U1115A, U1117A and U1177A which outlines the key features, specifications and options.

產品型錄 2020-01-07

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 360 kW.

產品型錄 2020-01-06

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 180 kW.

產品型錄 2020-01-06

PDF PDF
Scienlab Machine Emulator - High Power Series - Data Sheet
To allow flexible and reproduceable inverter tests, the electric machine can be replaced by a Scienlab Machine Emulator from Keysight.

產品型錄 2020-01-06

PDF PDF
Scienlab Energy Storage Discover
Energy Storage Discover (ESD) is the software solution for satisfying these complex and comprehensive test procedures. Additionally, the relevance and development of this software is continuously discussed with the respective customers and any subsequent customizations or new requirements are incorporated into the future development cycles.

產品型錄 2020-01-06

PDF PDF
Scienlab Charging Discovery System
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

產品型錄 2020-01-03

PDF PDF
Scienlab Dynamic DC Emulator
The Scienlab Dynamic DC Emulator Mid Power Series from Keysight provides up to five power stages, called Regenerative Power Systems (RP79xx series). It is a family of bi-directional, regenerative DC power supplies. The regenerative capability enables the energy normally consumed to be returned to the power grid cleanly, saving costs associated with energy consumption and cooling.

產品型錄 2020-01-03

PDF PDF
Scienlab Measurement & Control Module
Keysight offers modules with analog measurement inputs for voltages, temperature sensors, as well as a digital I/O module for recording and switching digital signals. A communication interface enables the integration of various field-bus systems like CAN, CAN-FD, or LIN. In a battery management system (BMS), tasks like time-synchronous recording of the state of charge (SoC) as well as the voltages and temperatures measured by the BMS are thus possible. The Terminal Control Module also makes it possible to emulate vehicle-specific interfaces via switched terminals, power supply, terminal 15, 30 etc. and control them from the test sequence.

產品型錄 2020-01-03

PDF PDF
Scienlab Charging Discovery System
The Scienlab Charging Discovery System from Keysight is a modular solution for conformance and interoperability testing of EV/EVSE charging interfaces.

產品型錄 2020-01-03

PDF PDF
VXG Microwave Signal Generator
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

產品型錄 2020-01-03

PDF PDF
Scienlab Charging Discovery System
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

產品型錄 2020-01-03

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz
This document is the FieldFox Data Sheet

產品型錄 2019-12-31

PDF PDF
FieldFox Handheld Analyzers B-Series
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

產品型錄 2019-12-31

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 下一頁