Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

1-25 из 3828

Упорядочить:
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

Техническая информация 2020-01-16

PDF PDF 1.70 KB
M8192A Multi-Channel Synchronization Module
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

Техническая информация 2020-01-14

PDF PDF
5530 Dynamic Calibrator
System and Component Specifications for 5530 Laser Calibration System

Техническая информация 2020-01-14

PDF PDF
PROPSIM FS16 RF Channel Emulator F8820A - Data Sheet
PROPSIM FS16 (F8820A) data sheet

Техническая информация 2020-01-13

PDF PDF 696 KB
PROPSIM FS16 Channel Emulation Solution – F8820A - Data Sheet
End-to-end real world performance testing of wireless devices in the lab.

Техническая информация 2020-01-13

PDF PDF 696.59 KB
PROPSIM FS16 RF Channel Emulator F8820A
PROPSIM FS16 (F8820A) data sheet

Техническая информация 2020-01-12

PDF PDF
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

Техническая информация 2020-01-10

PDF PDF
KS6800A Series Measurement Analytics Software
The KS6800A series data analytics software enables designers and validation engineers to capture and store their test data. It also provides access to analytics for their globally-distributed teams in real-time. With Keysight’s high-performance repository, customers can focus on design and testing, as well as relying on Keysight’s analytics to enable insight to allow decision making with confidence.

Техническая информация 2020-01-10

PDF PDF
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software - Data Sheet
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

Техническая информация 2020-01-10

N5290A Broadband Network Analyzer Technical Specifications
The N5290A is the 2-port or 4-port 110 GHz broadband mmWave network analyzer.

Техническая информация 2020-01-08

PDF PDF 2.31 MB
N5291A Broadband Network Analyzer Technical Specifications
The N5291A is the 2-port or 4-port 120 GHz broadband mmWave network analyzer.

Техническая информация 2020-01-08

PDF PDF 2.40 MB
E5080B ENA Series Vector Network Analyzer
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Техническая информация 2020-01-07

PDF PDF
Remote Link
This document is the data sheet for the U1115A, U1117A and U1177A which outlines the key features, specifications and options.

Техническая информация 2020-01-07

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 360 kW.

Техническая информация 2020-01-06

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 180 kW.

Техническая информация 2020-01-06

PDF PDF
Scienlab Machine Emulator - High Power Series - Data Sheet
To allow flexible and reproduceable inverter tests, the electric machine can be replaced by a Scienlab Machine Emulator from Keysight.

Техническая информация 2020-01-06

PDF PDF
Scienlab Energy Storage Discover
Energy Storage Discover (ESD) is the software solution for satisfying these complex and comprehensive test procedures. Additionally, the relevance and development of this software is continuously discussed with the respective customers and any subsequent customizations or new requirements are incorporated into the future development cycles.

Техническая информация 2020-01-06

PDF PDF
Scienlab Charging Discovery System
The Scienlab Charging Discovery System from Keysight is a modular solution for conformance and interoperability testing of EV/EVSE charging interfaces.

Техническая информация 2020-01-03

PDF PDF
VXG Microwave Signal Generator
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

Техническая информация 2020-01-03

PDF PDF
Scienlab Dynamic DC Emulator
The Scienlab Dynamic DC Emulator Mid Power Series from Keysight provides up to five power stages, called Regenerative Power Systems (RP79xx series). It is a family of bi-directional, regenerative DC power supplies. The regenerative capability enables the energy normally consumed to be returned to the power grid cleanly, saving costs associated with energy consumption and cooling.

Техническая информация 2020-01-03

PDF PDF
Scienlab Charging Discovery System
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

Техническая информация 2020-01-03

PDF PDF
Scienlab Measurement & Control Module
Keysight offers modules with analog measurement inputs for voltages, temperature sensors, as well as a digital I/O module for recording and switching digital signals. A communication interface enables the integration of various field-bus systems like CAN, CAN-FD, or LIN. In a battery management system (BMS), tasks like time-synchronous recording of the state of charge (SoC) as well as the voltages and temperatures measured by the BMS are thus possible. The Terminal Control Module also makes it possible to emulate vehicle-specific interfaces via switched terminals, power supply, terminal 15, 30 etc. and control them from the test sequence.

Техническая информация 2020-01-03

PDF PDF
Scienlab Charging Discovery System
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

Техническая информация 2020-01-03

PDF PDF
X8712A IoT Device Battery Life Optimization Solution
This document provides the characteristics, key benefits and key components of the X8712A.

Техническая информация 2020-01-02

PDF PDF
FieldFox Handheld Analyzers B-Series
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Техническая информация 2019-12-31

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Следующие