이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

1-25 / 3770

정렬방식:
Nemo Handy - Data Sheet
Nemo Handy provides you with smart and discreet solutions for thorough and advanced measurement and optimization of wireless air interface and mobile application Quality-of-Service.

데이터시트 2020-07-01

PDF PDF 1.56 MB
Nemo Walker Air - Data Sheet
Nemo Walker Air is a compact multi-technology solution for indoor measuring and benchmarking.

데이터시트 2020-07-01

PDF PDF 1.40 MB
DSOXBODE Blot Plot Training Kit
The DSOXBODE Bode plot training kit can be used to train engineering students and other oscilloscope users on how to perform frequency response analysis measurements (gain & phase Bode plots) using Keysight’s InfiniiVision oscilloscopes.

데이터시트 2020-06-28

PDF PDF
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

데이터시트 2020-06-26

PDF PDF 5.59 MB
E5080A ENA Vector Network Analyzer, E5092A Configurable Multiport Test Set
This literature describes the technical specifications for the E5080A ENA Series Vector Network Analyzer.

데이터시트 2020-06-26

PDF PDF
AresONE-400GE QSFP-DD High-Density 8-Port Test System
Ixia’s AresONE-400GE product family is the most compact high-port-density 400GE test solution for accelerating performance and benchmark testing of your high-density 3.23-12.8Tbps networking devices. AresONE offers a factory and a field-upgrade that provides 2x200GE, 4x100GE, and 8x50GE speed test capabilities. Read this document to understand how AresONE provides development teams the speeds and test options they need to create the networking technologies of the future.

데이터시트 2020-06-25

PDF PDF
Ixia iBypass HD
Ixia iBypass HD (High Density) provides a 1U, high port density bypass switch solution for inline network security appliances such as intrusion prevention systems (IPSs) and firewalls.

데이터시트 2020-06-23

PDF PDF
D9011BDLP / D9020BDLP Protocol Trigger and Decode Bundles
Data Sheet for the D9011BDLP (Basic Infiniium Decode/Trigger Bundle) and D9020BDLP (Complete Infiniium Decode/Trigger Bundle).

데이터시트 2020-06-23

N5241B/42B/49B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2020-06-23

PDF PDF 3.88 MB
N5244B/45B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2020-06-23

PDF PDF 4.71 MB
Intelligent Distribution and Control of Mobile Network Traffic
Learn how Ixia’s products and solutions meet your test, visibility, or security challenges.

데이터시트 2020-06-23

PDF PDF
Scienlab Measurement & Control Module
Keysight has developed reliable Measurement & Control Modules for a wide range of test, measurement, and control tasks, e.g. in the development of automotive and industrial products. They can be combined as required and are ideal for carrying out challenging measurement tasks. The modules offer top quality, robustness, and easy and intuitive operation.

데이터시트 2020-06-22

PDF PDF
Vision ONE Security Without Sacrifice
Vision ONE acts as the first step to security, providing reliable inline connectivity for security tools such as intrusion prevention systems (IPS), data loss prevention (DLP), and Web firewalls. Download the datasheet to read additional details on the key features.

데이터시트 2020-06-22

PDF PDF
N5227B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2020-06-22

PDF PDF 2.84 MB
Ixia IoT — Comprehensive Wi-Fi IoT Device Testing
Ixia IoT for comprehensive Wi-Fi IoT device testing. Ixia IoT enables users to characterize IoT device performance over distance, channel models, roaming, ecosystems, and interference, while validating interoperability, stability, and functionality.

데이터시트 2020-06-22

PDF PDF
IxVeriWave®—Chassis and Accessories
The IxVeriWave two-slot WT20 and nine-slot WT92 chassis power WaveBlades to produce extensive Wi-Fi benchmarking, extreme loading, and broad traffic mixes. Real-world testing requires reliable equipment that can scale to reflect today’s Wi-Fi network use. IxVeriWave Chassis and WaveBlade solutions provide up to 500 concurrent Wi-Fi client simulations to test extensively Wi-Fi Networks.

데이터시트 2020-06-22

PDF PDF
iBypass VHD
Get fail-safe inline protection for all network monitoring tools with Ixia’s very-high-density bypass switch, iBypass VHD. You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings of remote monitoring and control—all important requirements for any enterprise deployment. iBypass VHD provides built-in tap, regeneration, and aggregation functions.

데이터시트 2020-06-20

PDF PDF
UeSIM UE Emulation Solutions for Radio Access Network Testing
UeSIM UE emulation solutions enable infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over both radio and O-RAN fronthaul interfaces.

데이터시트 2020-06-20

UeSIM UE Emulation Solutions for Radio Access Network Testing
UeSIM UE emulation solutions enable infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over both radio and O-RAN fronthaul interfaces.

데이터시트 2020-06-20

PDF PDF
Ixia Copper Taps
The Ixia line of copper taps, including Gig Zero Delay taps, provides complete traffic visibility and access to any network connection. A copper tap can be deployed onto any inline copper network link, delivering permanent monitoring access ports.

데이터시트 2020-06-20

PDF PDF
Ixia Zero Delay Copper Taps
The Ixia line of copper taps, including Gig Zero Delay taps, provides complete traffic visibility and access to any network connection. A copper tap can be deployed onto any inline copper network link, delivering permanent monitoring access ports.

데이터시트 2020-06-20

PDF PDF
E4980A Precision LCR Meter 20 Hz to 2 MHz, E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz
This document provides specifications for the E4980A precision LCR meters.

데이터시트 2020-06-19

PDF PDF
E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

데이터시트 2020-06-19

M1740A mmWave Transceiver for 5G - Data Sheet
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies.

데이터시트 2020-06-19

PDF PDF 776 KB
M1740A mmWave Transceiver for 5G
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies.

데이터시트 2020-06-19

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 다음