您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-15 / 15

排序:
Streamline Series P9336A USB I/Q Arbitrary Waveform Generator Generator - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

產品型錄 2019-10-17

PDF PDF 2.84 MB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

產品型錄 2019-05-13

PDF PDF 2.44 MB
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

產品型錄 2019-05-13

PDF PDF 3.56 MB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

產品型錄 2019-05-10

PDF PDF 2.50 MB
Streamline Series USB Vector Network Analyzer P937XA 2-port, up to 26.5 GHz - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

產品型錄 2018-10-11

U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

產品型錄 2018-09-03

PDF PDF 2.82 MB
Streamline Series P924xA USB Oscilloscopes - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

產品型錄 2018-05-14

U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

產品型錄 2017-05-22

PDF PDF 2.07 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

產品型錄 2017-05-19

PDF PDF 2.07 MB
U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

產品型錄 2014-08-03

PDF PDF 352 KB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

產品型錄 2014-08-03

PDF PDF 387 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

產品型錄 2014-08-02

PDF PDF 6.87 MB
U2941A Parametric Test Fixture
Keysight U2941A Parametric Test Fixture

產品型錄 2012-05-09

Solar Cell I-V Test System
Keysight I-V tester solution can measure the performance of various PV devices such as Silicon/ Thin film/ multi-junction in different power ranges.

產品型錄 2009-06-22

PDF PDF 145 KB
Keysight U2100A 系列 USB 數位 I/O 規格資料
此系列產品規格資料會提供您所需的 Keysight U2100A 系列數位 IO,32 端子的技術性相關資訊。

產品型錄 2008-02-13