您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-20 / 20

排序:
U2049XA and U/L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
Accurately measure most modulated signal with Keysight U2049XA (Option TVA) and U/L2050/60 X-Series USB/LAN wide dynamic range peak and average power sensors.

產品型錄 2020-08-12

PDF PDF 2.46 MB
U2020 X-Series USB Peak and Average Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U2020 X-series USB peak and average power sensors.

產品型錄 2020-08-10

N1911A/N1912A P-Series Power Meters and N1921A/N1922A Wideband Power Sensors - Data Sheet
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

產品型錄 2020-03-04

U2040 X-Series USB/LAN Wide Dynamic Range Power Sensors
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

產品型錄 2019-11-29

V3500A Handheld RF Power Meter - Data Sheet
The first palm-sized power meter from Keysight Technologies that delivers high lab quality RF power measurements for installation and maintenance or R&D lab environments.

產品型錄 2019-11-12

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

產品型錄 2019-09-04

N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

產品型錄 2019-07-08

Waveguide Power Sensors - Data Sheet
Make accurate and reliable measurements in the 50 to 110 GHz frequency range. This data sheet details key features, specifications and ordering information for Keysight waveguide power sensors.

產品型錄 2018-12-26

U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

產品型錄 2018-07-30

N432A Thermistor Power Meter - Data Sheet
Keysight's only power meter that supports thermistor mount with useful enhancements for metrology and calibration lab environments.

產品型錄 2017-12-01

PDF PDF 1.70 MB
8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors - Data Sheet
This data sheet includes the description and technical specifications of the 8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors.

產品型錄 2017-09-25

E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

產品型錄 2017-09-21

N1918A Power Analysis Manager - Data sheet
An 8-page data sheet for the N1918A Power Analysis Manager software

產品型錄 2012-03-09

Keysight N8480系列熱耦功率感測器
Keysight N8480系列熱耦功率感測器

產品型錄 2010-09-01

EPM Series - Data Sheet

產品型錄 2009-11-02

是德科技U2000系列USB功率感應器
是德科技U2000系列USB功率感應器

產品型錄 2009-03-13

E9300 E-Series Product Overview

產品型錄 2004-02-27

EPM 系列功率錶
EPM 系列功率錶

產品型錄 2002-12-21

PDF PDF 852 KB
84811A Peak Power Sensor Specification Summary

產品型錄 2002-07-02

DOC DOC 368 KB
E1416A Data Sheet

產品型錄 2001-09-01

PDF PDF 145 KB