您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 95

排序:
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

產品型錄 2019-10-10

BT2152B Self-Discharge Analyzer, BT2155A Self-Discharge Analysis Software
The BT2152B Self-Discharge Analyzer measures self-discharge current of Li-Ion cells providing a revolutionary reduction in the time required to discern good vs bad cell self-discharge performance, and dramatic reductions in cell manufacturing WIP.

產品型錄 2019-09-02

Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

產品型錄 2019-07-11

PDF PDF 940 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

產品型錄 2019-07-11

PDF PDF 744 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

產品型錄 2019-07-10

PDF PDF 546 KB
Automotive Ethernet Triggering and Decode
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

產品型錄 2019-06-20

Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

產品型錄 2019-06-19

Automation Platform for Automotive Radar
Software datasheet that helps potential customers understand the value.

產品型錄 2019-06-14

Automotive Ethernet TC8 ECU Software - Data Sheet
This data sheet provides an overview of the software, configuration and ordering recommendations for Automotive Ethernet TC8 software.

產品型錄 2019-03-14

E6963A Automotive Ethernet Link Segment Compliance Solution - Data Sheet
Provides a product description and application overview of Keysight automotive Ethernet link segment compliance testing solution.

產品型錄 2018-12-10

E6962A Automotive Ethernet Rx Compliance Solution - Data Sheet
The Keysight E6962A automotive Ethernet Rx validation and conformance application provides an easy and accurate way to verify and debug the receiver characteristics of your BroadR-Reach and 100BASE-T1 designs.

產品型錄 2018-12-10

D9020AUTP High Speed Automotive Decode and Trigger Software - Data Sheet
Data sheet for D9020AUTP high speed decode and trigger for Infiniium oscilloscopes.

產品型錄 2018-11-29

E8708A 雷達目標模擬器 - 產品規格書
E8708A 雷達目標模擬器 76 GHz 至 81 GHz。

產品型錄 2018-10-08

BT2191A 自放電量測系統 - 產品規格書
The BT2191A Li-Ion 自放電量測系統可在數分鐘或數小時內分析自放電電流,提供控制、繪圖、記錄、資料儲存功能的軟體。

產品型錄 2018-08-23

VEE Pro 9.33 - Data Sheet
This data sheet describes the key features, technical specifications and ordering information for Keysight VEE Pro 9.3.

產品型錄 2018-08-23

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

產品型錄 2018-08-06

E8740A 車用雷達信號分析與產生解決方案 - 產品規格書
Keysight E8740A 車用雷達信號分析與產生解決方案,可在 24 GHz、77 GHz 及 79 GHz 的整個頻率範圍內,分析並產生車用雷達信號,並依測試需求提供從 2.5 GHz 到 5 GHz 以上的可擴充分析頻寬。

產品型錄 2018-06-18

BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

產品型錄 2018-05-14

PDF PDF 755 KB
E6964A Automotive Ethernet MDI S-parameter Compliance Solution - Data Sheet
Provides a product description and application overview of Keysight automotive Ethernet MDI testing solution.

產品型錄 2018-03-14

M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

產品型錄 2017-12-05

N6467A BroadR-Reach Automotive Ethernet Electrical Compliance Application - Data Sheet
The N6467A BroadR-Reach automotive electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your BroadR-Reach automotive Ethernet designs.

產品型錄 2017-12-01

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

產品型錄 2017-12-01

TestExec SL 7.0 - Data Sheet
This technical overview highlights key features of the Keysight TestExec SL, a test executive designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-12-01

PDF PDF 2.11 MB
BT2152A 自放電分析儀 - 產品規格書
一般的電池管理系統會將所有電池放電至最低電池位準,因而縮短了有效的電池使用時間。

產品型錄 2017-06-18

TestExec SL 8.1 - Data Sheet
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-04-12

PDF PDF 1023 KB

1 2 3 4 下一頁