Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 593

Sort:
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

Data Sheet 2020-10-12

PDF PDF 979 Bytes
M8199A 128/256 GSa/s Arbitrary Waveform Generator
The M8199A is a 128/256 GHz Arbitrary Waveform generator with 65 GHz nominal bandwidth, useable up to 80 GHz. The M8199A is the highest performing AWG as of today. It enables research engineers signal generation for terabit transmission applications up to 160 GBaud.

Data Sheet 2020-09-28

N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

Data Sheet 2020-09-22

PDF PDF 1.05 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2020-09-22

N1230A PCI Three-Axis Position Monitor Board - Data Sheet

Data Sheet 2020-09-21

PDF PDF 377.15 KB
Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

Data Sheet 2020-09-16

5517CN05 Low Heat Laser Head for Transducer Systems - Data Sheet

Data Sheet 2020-09-15

PDF PDF 494.97 KB
N5531X Measuring Receiver Specifications Addendum

Data Sheet 2020-09-01

PDF PDF 773 KB
E8718A Radar Target Simulator
Automotive radar target simulator with remote radio heads, or front ends, for automotive radars operating between 76 GHz to 81 GHz. Simulate up to 3 objects, distance, relative speed (Doppler), and make occupied bandwidth measurements.

Data Sheet 2020-08-27

DSOXBODE Blot Plot Training Kit
The DSOXBODE Bode plot training kit can be used to train engineering students and other oscilloscope

Data Sheet 2020-08-27

N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

Data Sheet 2020-08-24

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Data Sheet 2020-08-20

PDF PDF 752 Bytes
Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

Data Sheet 2020-08-17

M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

Data Sheet 2020-08-14

PDF PDF 956 Bytes
F9650A Compact Antenna Test Range - Data Sheet
The Keysight F9650A Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3rd Generation Partnership Project (3GPP)/Cellular Telecommunications Industry Association (CTIA) conformance test.

Data Sheet 2020-08-11

PDF PDF 443 KB
BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

Data Sheet 2020-08-07

PDF PDF 755 Bytes
RuSIM UE/RU Emulation Solutions Over the O-RAN Fronthaul
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface.

Data Sheet 2020-07-28

N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

Data Sheet 2020-07-28

N7004A/N7005A Optical-to-Electrical Converter for Infiniium Realtime Oscilloscopes
The Keysight N7004A optical-to-electrical converter is designed for direct optical-to-electrical conversion of optical telecom or data com signals into an Infiniium real-time oscilloscope.

Data Sheet 2020-07-21

PDF PDF 2.29 KB
N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

Data Sheet 2020-07-20

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2020-07-20

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

Data Sheet 2020-07-15

PDF PDF 602 Bytes
U3800 Series IoT Applied Courseware - Data Sheet
Keysight’s ready-to-use IoT Courseware focus on practical design and test techniques, designed to offer students experience with leading-edge tools and software. The IoT teaching solutions contain editable slides, each module covering up to 36 hours of classroom instruction, and a training kit with detailed lab procedures, providing up to 18 hours of hands-on experience.

Data Sheet 2020-07-15

PDF PDF 5.50 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2020-07-14

M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Data Sheet 2020-07-13

1 2 3 4 5 6 7 8 9 10 ... Next