Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Impedance Analyzers [Descontinuado]

Support by Product Model Number:

1-12 de 12

Sort:
E4991U Option 007 Temperature Characteristic Test Kit Upgrade Kit Upgrade Manual
This manual describes the information on the E4991U Option 007 to retrofit the Temperature Characteristic Test Kit to the Keysight E4991A.

Manual do usuário 2012-08-01

PDF PDF 117 KB
E4991A RF Impedance/Material Analyzer Operation Manual
This manual describes most of the basic information needed to use the E4991A. It provides a function overview, detailed operation procedure for each function, measurement examples, specifications, and supplemental information.

Manual do usuário 2012-06-01

Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

Manual do usuário 2009-02-10

16195B Calibration Kit Operation Note
Keysight 16195B is a calibration kit for Keysight 4287A RF LCR Meter or E4991A impedance / material analyzer. The calibration using the Keysight 16195B is performed on the 7 mm connector plane.

Manual do usuário 2006-10-01

PDF PDF 595 KB
4396B Network/Spectrum/Impedance Analyzer User Guide
The User's Guide walks you through system setup and initial power on, shows how to make basic measurements, explains commonly used features, and typical application measurement examples. After you receive your analyzer, begin with this manual.

Manual do usuário 2003-05-01

PDF PDF 1.84 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Command Reference
This manual provides a summary of all available GPIB commands. It also provides information on the status reporting structure and the trigger system (these features conform to the SCPI standard).

Manual do usuário 2003-05-01

PDF PDF 1.94 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Programming Guide
This manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

Manual do usuário 2003-05-01

PDF PDF 1.50 MB
4396B Network/Spectrum/Impedance Analyzer Opt010 Operating Handbook
This manual describes the unique impedance measurement functions of the 4396B with option 010.

Manual do usuário 2002-11-01

PDF PDF 669 KB
Instrument Basic Users Handbook Version 2.0
This manual describes how to use IBASIC program.

Manual do usuário 2000-12-01

PDF PDF 33.46 MB
4395U Option 010 Impedance Measurement Function Upgrade Kit Upgrade Manual

Manual do usuário 2000-07-01

PDF PDF 82 KB
4291V Option 002 Material Measurement Software Upgrade Kit Upgrade Manual

Manual do usuário 2000-07-01

PDF PDF 77 KB
4195A Network/Spectrum Analyzer User's Guide
Part Number: 5950-2942 (Jan90). This document references a discontinued or obsolete product and is for information only.

Manual do usuário 1990-01-01

PDF PDF 2.19 MB