您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 37

排序:
PathWave Signal Creation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

型錄 2019-07-23

PDF PDF 6.53 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

型錄 2018-11-12

PDF PDF 9.13 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

型錄 2017-12-01

PDF PDF 2.43 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

型錄 2017-12-01

PDF PDF 10.54 MB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

型錄 2017-09-06

PDF PDF 431 KB
PXI 與AXIe 儀器、軟體、參考解決方案和服務 - 產品型錄
是德科技的模組化解決方案提供無與倫比的 PXI 和 AXIe 效能,可協助您克服最艱難的射頻、微波和數位挑戰。

型錄 2016-06-20

PDF PDF 965 KB
M9703A High-Speed AXIe Digitizer Flyer
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

型錄 2014-12-15

PDF PDF 184 KB
Leverage the Genius Inside Wrap your OEM products around Keysight’s high-speed digitizer technology
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

型錄 2014-01-30

PDF PDF 1.93 MB
Keysight U5340A 高速數位轉換器適用之 FPGA 開發套件 - 型錄
Keysight U5340A FPGA 開發套件提供完整的開發環境,可用來設計、驗證並部署即時、使用者定義的信號處理演算法。本套裝軟體旨在減少所有須事先進行的設計工具流程配置作業,以便有效減少前期投資,並將風險降至最低。

型錄 2013-12-18

PDF PDF 1.23 MB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

型錄 2013-11-30

PDF PDF 167 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

型錄 2013-11-30

PDF PDF 180 KB
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

型錄 2013-11-18

PDF PDF 332 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

型錄 2012-12-06

PDF PDF 176 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

型錄 2012-11-14

PDF PDF 174 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

型錄 2012-09-11

PDF PDF 257 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

型錄 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

型錄 2012-07-09

PDF PDF 215 KB
M9352A PXI Amplifier Attenuator - Flyer
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

型錄 2012-02-10

PDF PDF 224 KB
Digitizer Improves Servo Control in Hard Disk Systems
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

型錄 2011-05-19

PDF PDF 195 KB
Laser Absorption Spectrometry
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

型錄 2011-05-19

PDF PDF 95 KB
Mixed-Signal Semiconductor Testing for End Users and OEM's
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

型錄 2011-05-19

PDF PDF 107 KB
Using Digitizer Technology in Gamma Ray Telescopes

型錄 2011-05-19

PDF PDF 105 KB
Testing of Semiconductor Devices for Defects
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

型錄 2011-05-19

PDF PDF 191 KB
Qualifying and Characterizing Digital Set-Top Box Signals
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

型錄 2011-05-19

PDF PDF 104 KB
High Frequency Signal Analysis for Ultra Wideband Digital Receivers
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

型錄 2011-05-19

PDF PDF 107 KB

1 2 下一頁