这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-23 / 23

排序:
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

手册 2019-05-30

PDF PDF 395 KB
Handheld Test Tools – Brochure
This document provides a quick summary of Keysight's handheld models.

手册 2017-12-05

PDF PDF 3.71 MB
是德科技 E4980A 精密 LCR 表 20 Hz 至 2 MHz
是德科技 E4980A 精密 LCR 表 20 Hz 至 2 MHz

手册 2017-11-28

PDF PDF 2.06 MB
是德科技E4981A 电容表树立陶瓷电容器产品测试的新标准
是德科技E4981A 电容表树立陶瓷电容器产品测试的新标准

手册 2017-11-28

PDF PDF 1.92 MB
KeysightE4980AL 精密 LCR 表20 Hz 至 300 kHz/500 kHz/1 MHz
KeysightE4980AL 精密 LCR 表20 Hz 至 300 kHz/500 kHz/1 MHz

手册 2017-11-24

PDF PDF 1.18 MB
是德科技手持式工业电子测量仪表适用于电子、电气和工业过程测试
是德科技手持式工业电子测量仪表适用于电子、电气和工业过程测试

手册 2017-11-23

PDF PDF 2.27 MB
是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
德科技E4991B 阻抗分析仪
德科技E4991B 阻抗分析仪

手册 2017-11-23

PDF PDF 3.47 MB
Keysight E4990A 阻抗分析仪
Keysight E4990A 阻抗分析仪

手册 2017-11-22

PDF PDF 5.47 MB
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A (or E4980AL) Precision LCR Meter.

手册 2017-08-15

PDF PDF 378 KB
Reach Higher in RF—with Confidence - Flyer
Portfolio of RF products sold thru distribution

手册 2017-07-20

PDF PDF 763 KB
[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

手册 2016-12-28

PDF PDF 518 KB
E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

手册 2016-03-23

PDF PDF 6.45 MB
Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

手册 2015-08-25

PDF PDF 1.70 MB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

手册 2015-06-18

PDF PDF 453 KB
Three reasons to choose the E5061B ENA Series Network Analyzer - Flyer
This document describes the E5061B's performance and other advantages for general RF VNA applications.

手册 2013-03-08

PDF PDF 1.18 MB
Keysight Ultra Low Current Measurement Equipment -
Keysight’s stellar lineup of measurement equipment,from nanotechnology to high-power The best-suited equipment for your effective use

手册 2013-01-28

PDF PDF 453 KB
Keysight E4982A LCR 表 1 MHz ~ 3 GHz
该手册介绍了 E4982A LCR 表。

手册 2012-06-28

PDF PDF 1.53 MB
是德手持式工业电子测量仪器
Complete coverage of handheld solutions for electronic, electrical and industrial process testing.

手册 2012-06-01

PDF PDF 1.92 MB
Complete Digital RF Design and Test Process Fundamentals - Brochure
Keysight provides a number of products for test and design process of digital RF systems. This document briefly outlines 6 fundamental stages of the design and test process as well as short explanation.

手册 2012-05-19

PDF PDF 826 KB
Keysight E5061B 网络分析仪 100 kHz 到 1.5 GHz/3 GHz 5 Hz 到 3 GHz
Keysight E5061B是业界标准ENA系列网络分析仪中的一员。它可以满足从低频到高频的各种电子元器件和电路的测量需求,是无线通信、航空航天与国防、计算机、医疗设备、汽车、CATV等行业内测量器件的理想工具,在从5Hz到3GHz的频率范围内为器件的频域测试建立了全新的标准。

手册 2010-11-23

PDF PDF 1.10 MB
4395A, 4396B Awareness Brochure
Precision spectrum analysis with improved speed and accuracy

手册 2000-10-01

PDF PDF 134 KB