Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Radar Test & Electronic Warfare (EW) Test

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-8 of 8

Sort:
M9393A PXIe Performance Vector Signal Analyzer - Flyer
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2015-10-22

PDF PDF 500 KB
M9703A High-Speed AXIe Digitizer Flyer
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Brochure 2014-12-15

PDF PDF 184 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2014-12-09

PDF PDF 2.24 MB
Top 5 Reasons Why FieldFox is the Ideal Radar Installation and Maintenance Tool - Flyer
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal radar installation and maintenance tool.

Brochure 2014-10-03

PDF PDF 620 KB
Helping you focus where it counts in aerospace and defense - Brochure
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

Brochure 2014-08-01

PDF PDF 8.68 MB
M9361A PXI Downconverter - Flyer
The Keysight M9361A is a one-slot 3U PXI downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals centered at an IF frequency of 500 MHz.

Brochure 2013-12-06

PDF PDF 591 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochure 2013-11-30

PDF PDF 180 KB
PSA Series High-Performance Spectrum Analyzers - Brochure
This 24-page color brochure describes the PSA Series high-performance spectrum analyzers (3 Hz to 50 GHz), including features and benefits, service and support, key specifications, ordering information, and related literature.

Brochure 2013-11-26

PDF PDF 10.91 MB