这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

1-25 / 1959

排序:
Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to set up and test against the required standards. The software provides compliance tests for three different data rates, for two different standards bodies in one application.

基本演示 2020-07-15

YOUTUBE YOUTUBE
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge. The risks of functional problems, a recall, or safety-related issues can be catastrophic. Testing to stringent standards can prevent these issues. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results. The net result: you’ll have greater confidence that your automotive Ethernet device is compliant with the IEEE and Open Alliance standards.

基本演示 2020-07-15

YOUTUBE YOUTUBE
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge, the risks the problems, a recall or safety related issue can be catastrophic, testing to stringent standards can prevent. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results

基本演示 2020-07-15

Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to setup and test against the required standards. The software provides compliance tests for three different data rates, two different standards bodies

基本演示 2020-07-15

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

基本演示 2020-07-15

YOUTUBE YOUTUBE
Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

基本演示 2020-07-15

Keysight N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed:

基本演示 2020-07-13

Keysight N1000A + N1060A Analysis of Closed PAM4 Eye Diagram

基本演示 2020-07-13

Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2020-07-13

Testing Resilience of Automobiles Against Cyber-Attacks
Today’s vehicles are heavily connected and serve a purpose beyond just transportation. Autonomous vehicles need more connection interfaces — which increases the number of potential cyber-attack surfaces. Although the automotive industry invests in securing vehicles, they must continue to validate the effectiveness of these solutions.

基本演示 2020-07-13

Fast, Efficient, Wafer-Level Testing
Learn about Keysight’s turnkey solution for polarization optimization based on the Mueller matrix technique to greatly reduce measurement and start-up times.

基本演示 2020-07-06

YOUTUBE YOUTUBE
Coherent Terabit Research
Testing QAM beyond 100 GBd using Optical Modulation Analyzer and Arbitrary Wave Generator.

基本演示 2020-07-06

YOUTUBE YOUTUBE
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

基本演示 2020-07-02

No Title

基本演示 2020-06-29

MP4 MP4
FieldFox Handheld RF and Microwave Analyzers — Never Sacrifice Capability or Portability
This video gives an overview of Keysight’s FieldFox Handheld RF and Microwave Analyzers — the industry’s most integrated handheld analyzers for routine maintenance, in-depth troubleshooting, and everything in between.

产品展示 2020-06-29

YOUTUBE YOUTUBE
Keysight Automotive Pit Stop
Learn new automotive topics in 15 minutes to fuel your next automotive innovation.

基本演示 2020-06-26

YOUTUBE YOUTUBE
Virginia Diodes, Inc.
Leaders in mmWave & THz Test and Measurement.

基本演示 2020-06-24

YOUTUBE YOUTUBE
Keysight eCall Solution

基本演示 2020-06-22

MP4 MP4
No Title

基本演示 2020-06-22

MP4 MP4
ActualTech Media + Ixia: Security MegaCast ThreatARMOR Product Briefing
A video presenting the solutions Ixia can offer in Network Security.

产品展示 2020-06-18

OTHER OTHER
Active Load Pull Measurements at mmW Frequencies Using IVCAD and PNA-X
Maury Microwave solution partner presents active load pull measurements at mmW frequencies using IVCAD and PNA-X

基本演示 2020-06-18

YOUTUBE YOUTUBE
Keysight Automotive Radar Test Solution

基本演示 2020-06-17

MP4 MP4
No Title

基本演示 2020-06-17

MP4 MP4
No Title

基本演示 2020-06-17

MP4 MP4
Auto-Pit-Stop

基本演示 2020-06-15

OTHER OTHER

1 2 3 4 5 6 7 8 9 10 ... 下一页