Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-24 sur 24

Tri:
3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

Démonstration de base 2019-08-21

Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

Démonstration de base 2019-08-14

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

Démonstration de base 2019-07-16

Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

Démonstration de base 2019-06-28

5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

Démonstration de base 2019-02-20

Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

Démonstration de base 2019-02-05

5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

Démonstration de base 2019-02-05

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

Démonstration de base 2019-01-19

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Démonstration de base 2018-12-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Démonstration de base 2018-12-03

NB-IoT and LTE-M Field Measurements with Keysight Nemo IoT Measurement Solutions

Démonstration de base 2018-09-11

Handheld IoT Network Coverage Verification with Nemo IoT Meter

Démonstration de base 2018-06-26

Unattended Drive Test Measurements with Nemo Autonomous Probe
Nemo Autonomous Probe enables cost-effective, remote-controlled measurements without the need for a supervising drive test engineer on the field.

Démonstration de base 2018-06-13

NB-IoT Live Field Measurement with Nemo Outdoor and Nemo Analyze
This video introduces Keysight´s Nemo measurement solution for NB-IoT and LTE Cat-M1.

Démonstration de base 2018-03-29

In-building measurements and automated location mapping with Nemo Walker Air & Nemo Handy

Démonstration de base 2018-02-20

Remotely managed route for drive testing and turn-by-turn navigation with Nemo Cloud

Démonstration de base 2017-12-15

In-building Benchmarking with Nemo Walker Air and Nemo Cloud
Remote managed E2E RF-measurements - Using Nemo Walker Air with Nemo Cloud enables one person with the necessary know-how to locally create and configure the measurement project, determine necessary KPIs, monitor the project progress ad results in real time, and further analyze the results after post-processing.

Démonstration de base 2017-07-21

Nemo 5G Measurement Solution YouTube Video
Keysight’s Nemo 5G measurement solution provides a complete measurement system for sub 6GHz and millimeter wave (mm-wave) propagation

Démonstration de base 2017-06-06

Nemo Analyze - Professional Post-Processing of Drive Test Data
Nemo Analyze is a highly efficient and fully scalable analysis tool for benchmarking, automated troubleshooting, and statistical reporting based on drive test data

Démonstration de base 2017-01-31

Nemo Handy - The World's Most Widely Used Handheld Drive Test Tool
Nemo Handy offers smart and discreet solutions for thorough drive test measurements on the wireless air interface and mobile application quality-of-service/quality-of-experience QoS/QoE.

Démonstration de base 2017-01-31

Nemo Walker Air - Efficient and Light-Weight Carry-On Wireless Network Measurement Tool
Nemo Walker Air is a portable tool for indoor benchmarking and multi-technology measurements.

Démonstration de base 2017-01-31

Nemo Cloud - Centralized, Web-Based Service for Remote Control of Measurement Fleets
Nemo Cloud is a unique, end-to-end online service that connects various Nemo products into one powerful, industry-leading solution

Démonstration de base 2017-01-31

Nemo Outdoor - The Ultimate Drive Test Tool for Wireless Networks
Nemo Outdoor is a laptop-based drive test tool for wireless network testing which supports over 270 terminals and scanning receivers from various vendors and all major network technologies.

Démonstration de base 2017-01-31

Nemo Invex II - Accurate, Efficient, and Easy to use Benchmarking System for Wireless Networks
Nemo Invex II mobile benchmarking system combines powerful intuitive software and scalable hardware to create a superior solution for benchmarking wireless networks and devices.

Démonstration de base 2017-01-31