検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 27

並べ替え
Keysight & Eoptolink Demo 400G QSFP-DD & OSFP Stressed Receiver Test at OFC 2019
Keysight demonstrated for the first time 400G ORST (Optical Receiver Stress Test) automated standard compliant solution with Eoptolink’s 400G QSFP-DD & OSFP DR4/FR4 optical transceiver to target for 400GbE links in hyper-scale datacenter and cloud networks.

デモ 2019-03-21

DDR5 Rx Testing is a Whole New Ballgame - #28
DDR5 Rx Testing is a Whole New Ballgame - #28

デモ 2019-02-18

Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26

デモ 2019-02-18

DDR5 and 3D Silicon - EEs Talk Tech #25
DDR5 and 3D Silicon - EEs Talk Tech #25

デモ 2019-02-18

ECOC 2017 Demo: Fast, automated 400G optical receiver compliant test
PAM-4 signaling at 26 and 53 Gbaud lane rates leads to new IEEE 802.3 specifications that require new and comprehensive test procedures. Receiver test requires a precise optical stressed signal, which is automatically calibrated with a Keysight solution based on the M8040A.

デモ 2017-09-27

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

デモ 2017-08-17

Keysight HSD Youtube
View the Keysight HSD video

デモ 2017-07-06

Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

デモ 2016-11-30

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

デモ 2016-11-30

How to characterize PAM-4 transmitters
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

デモ 2016-11-17

Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

デモ 2016-10-21

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

デモ 2016-02-12

Demo: How to test PCIe 4.0 YouTube Video
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

デモ 2016-01-25

USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

デモ 2016-01-25

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

デモ 2015-12-16

M8196A Arbitrary Waveform Generator ECOC Video 2015
Even at highest data rates, the M8196A arbitrary waveform generator reaches outstanding signal quality. This video demonstrates this for 56 GBaud PAM-4 & 16-QAM and 32GBaud 64-QAM signals.

デモ 2015-11-09

100Gb Ethernet Optical and Electrical Stressed Receiver Test
Learn about 100Gb Ethernet optical and electrical stressed receiver eye testing. From the set up revolving around the J-BERT M8020A M8000 J-BERT, 81600B tunable Laser and 81600D digital communication analyzer. Keysight offers industry leading signal performance as well as the repeatability that customers are looking for in this industry.

デモ 2015-07-23

MIPI M-PHY, D-PHY and C-PHY Receiver Testing- Recorded webcast
MIPI M-PHY, D-PHY and C-PHY Receiver Testing- Recorded webcast

デモ 2014-11-03

J-BERT M8020A showing UI, jitter injection & de-emphasis – Video
This video gives an overview about the J-BERT M8020A high-performance BERT, including a demo of the jitter injection and de-emphasis capabilities, the user interface and the analyzer functionality.

デモ 2014-03-20

J-BERT M8020A高性能BERTのビデオ
新しいビデオで、新しいJ-BERT M8020Aがデザインのマスターに役立つことを示します。

デモ 2014-01-28

Overcome PCB Loss and Deliver a Clean Eye Using Keysight's 32Gb/s Pattern Generator
This video demonstrates the value of a pattern generator with integrated 5-tap de-emphasis when dealing with cable, connector, PCB board material, and other losses. With de-emphasis, the frequency-dependent loss can be compensated for and the test equipment can deliver a clean open eye to the DUT

デモ 2013-07-18

Manufacturing and optical 10G transceiver test with the Keysight N4962A serial BERT 12.5 Gb/s
Manufacturing and optical 10G transceiver test with the Keysight N4962A serial BERT 12.5 Gb/s

デモ 2013-04-19

Reduce crosstalk testing time and uncover hidden problems with delay sweep and the Keysight N4965A
Reduce crosstalk testing time and uncover hidden problems with delay sweep and the Keysight N4965A

デモ 2013-04-19

Subscribe to our KeysightPhotonicTest YouTube channel for videos of our BERTs!
Subscribe to our KeysightPhotonicTest YouTube channel for videos of our BERTs!

デモ 2013-04-18

Keysight Photonic Test - Youtube
Keysight Photonic Test - Youtube (CLP 2307403) / Tunable Laser Source

デモ 2013-02-22

1 2 次へ