Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Connectivity Accessories

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-2 de 2

Sort:
81602A Extra High Power Tunable Laser - video
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

Demonstração 2016-04-19

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

Demonstração 2016-01-26