Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-25 of 1976

Sort:
Automated O-RU Testing with Keysight’s Open RAN Studio
Learn how to automate open radio unit (O-RU) testing using Keysight’s Open RAN Studio solution.

Demo 2020-10-12

YOUTUBE YOUTUBE
Near Real-Time RIC Testing with Keysight’s RICtest
Learn how to perform RAN intelligent controller (RIC) testing with Keysight’s RICtest solution.

Demo 2020-10-12

YOUTUBE YOUTUBE
Testing O-DU+O-CU Combinations over eCPRI with Keysight’s RuSIM
Learn how to test open distributed unit (O-DU) and open central unit (O-CU) combinations over the eCPRI interface with Keysight’s RU simulator RuSIM.

Demo 2020-10-12

YOUTUBE YOUTUBE
Validate Complex Designs in Minutes
Keysight software is changing the dynamic of test and measurement. Leveraging local servers and cloud processing, Keysight software separates the signal acquisition from the analysis. Engineers can run multiple tests in parallel rather than in series, significantly speeding up overall test time.

Demo 2020-10-12

YOUTUBE YOUTUBE
Charging Discovery System Family of Solutions for EV and EVSE Interoperability and Conformance Testing
In this video, Keysight shows the Scienlab Charging Discovery System (CDS) family of solutions, which consists of the Portable, EMC and High-Power Series. Users can test charging interfaces of EV and EVSE during high-power charging up to 900 kW as well as in EMC-sensitive environments. Our solutions allow to perform all necessary conformance and interoperability tests according to worldwide charging standards.

Product Tour 2020-10-05

YOUTUBE YOUTUBE
Infiniium MXR-Series Oscilloscopes
Keysight’s new Infiniium MXR-Series oscilloscopes enables high-speed digital engineers to get from symptom to resolution faster by combining the efficiency of eight instruments in a one-bench solution. Engineers can see more, do more, and save time.

Product Tour 2020-10-01

YOUTUBE YOUTUBE
Device Modeling Videos on YouTube
Device Modeling Video Library playlist in Keysight EDA's Channel on YouTube.

Demo 2020-10-01

EMPro Videos on YouTube
Electromagnetic Professional (EMPro) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demo 2020-09-26

Interference Signals used for Adaptivity Tests defined in ETSI EN 301 893
three demo waveforms

Demo 2020-09-18

DSS Field Testing with Nemo Solutions
Dynamic Spectrum Sharing (DSS) enables the quick and cost-effective build-out of robust 5G services with broad coverage areas, using existing spectrum in mid- and low-band frequencies. The functional and performance verification of DSS is critical to ensure that the DSS deployment does not have a negative impact on the end-user experience. Keysight’s Nemo Wireless Network Solutions provides an end-to-end solution for testing DSS in the field and in the lab.

Demo 2020-09-09

YOUTUBE YOUTUBE
U3810 Series Advanced IoT Teaching Solution Introduction - Solution Video

Demo 2020-09-01

Threat Simulator: Validating Azure WAF Using Threat Simulation
Web Application Firewalls protect your web, mobile, and API applications from being exploited and are instrumental in preventing data breaches. This video demonstrates how you can use a Breach and Attack Simulation SaaS solution such as Keysight Threat Simulator to assess your Web Application Firewall configuration (or misconfigurations) in the Microsoft Azure cloud.

Demo 2020-09-01

YOUTUBE YOUTUBE
M9410A Vector Transceivers MIMO Measurement Demonstration
Learn how to make a MIMO measurement using the M9410A Vector Transceiver.

Demo 2020-08-30

The DSOXBODE Bode Plot Training Kit
The DSOXBODE Bode plot training kit will help train engineering students on how to perform frequency response analysis measurements (Bode plots) using a Keysight InfiniiVision oscilloscope with the built-in WaveGen function generator.

Demo 2020-08-27

IxNetwork Web Edition Overview

Demo 2020-08-20

YOUTUBE YOUTUBE
No Title

Demo 2020-08-19

MP4 MP4
What's New in ADS 2021?
YouTube video playlist with several videos that demonstrate some of the new features and capabilities in PathWave Advanced Design System (ADS) 2021.

Demo 2020-08-18

ADS Videos on YouTube
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demo 2020-08-18

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

Demo 2020-07-15

YOUTUBE YOUTUBE
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge. The risks of functional problems, a recall, or safety-related issues can be catastrophic. Testing to stringent standards can prevent these issues. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results. The net result: you’ll have greater confidence that your automotive Ethernet device is compliant with the IEEE and Open Alliance standards.

Demo 2020-07-15

YOUTUBE YOUTUBE
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge, the risks the problems, a recall or safety related issue can be catastrophic, testing to stringent standards can prevent. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results

Demo 2020-07-15

Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to setup and test against the required standards. The software provides compliance tests for three different data rates, two different standards bodies

Demo 2020-07-15

Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to set up and test against the required standards. The software provides compliance tests for three different data rates, for two different standards bodies in one application.

Demo 2020-07-15

YOUTUBE YOUTUBE
Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

Demo 2020-07-15

Testing Resilience of Automobiles Against Cyber-Attacks
Today’s vehicles are heavily connected and serve a purpose beyond just transportation. Autonomous vehicles need more connection interfaces — which increases the number of potential cyber-attack surfaces. Although the automotive industry invests in securing vehicles, they must continue to validate the effectiveness of these solutions.

Demo 2020-07-13

1 2 3 4 5 6 7 8 9 10 ... Next