Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-25 sur 3487

Tri:
RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

Fiche signalétique 2019-08-16

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

Présentation technique 2019-08-13

FieldFox Handheld Analyzers B-Series - Technical Overview
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Présentation technique 2019-08-08

EMI X-Series Measurement Application, Multi-touch UI - Technical Overview
The EMI measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

Présentation technique 2019-08-08

PDF PDF 4.06 MB
E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Fiche signalétique 2019-08-07

PDF PDF 3.51 MB
D9050LDDC LPDDR5 Tx Compliance Test Software - Data Sheet
Keysight’s D9050LDDC LPDDR5 compliance test application software provides a fast and easy way to test, debug and characterize your LPDDR5 designs. LPDDR5 technology offers high data rate of up to 6.4GT/s which enables higher bandwidth for data transfer with lower power. The D9050LDDC offers full test coverage to enable testing of transmitter physical layer of the LPDDR5 DRAM, data buffer and register chips.

Fiche signalétique 2019-08-06

PDF PDF 703 KB
D9010EAPC 10GBASE-KR Compliance Test Application Software - Data Sheet
D9010EAPC 10GBASE-KR Compliance Test Application Software

Fiche signalétique 2019-08-05

D9010CAUC CAUI-4 Compliance Test Application Software - Data Sheet
D9010CAUC CAUI-4 Compliance Test Application Software

Fiche signalétique 2019-08-05

PDF PDF 922 KB
E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

Fiche signalétique 2019-08-05

PDF PDF 634 KB
X8711A IoT Device Functional Test Solution - Data Sheet
This brochure provides an overview of the new X8711A IoT Device Functional Test solution, its key capabilities, key specifications and ordering information.

Fiche signalétique 2019-08-05

D9040SASC SAS-4 Compliance Test Application Software - Data Sheet
Use the SAS-4 application to test, debug and characterize your SAS-4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SAS-4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Fiche signalétique 2019-08-05

PDF PDF 790 KB
D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI and Serial RapidIO
The tests performed by the D9010XAUC software are based on the XAUI (IEEE 802.3-2005, Clause 47), 10GBASE-CX4 (IEEE 802.3-2005, Clause 54), XAUI-based CPRI, OBSAI, and Serial RapidIO specifications.

Fiche signalétique 2019-08-05

D9030SATC SATA 6 Gb/s Compliance Test Software - Data Sheet
Use the SATA application to test, debug and characterize your SATA designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SATA signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Fiche signalétique 2019-08-05

PDF PDF 691 KB
D9010CEIC OIF-CEI 4.0 Compliance Test Application Software - Data Sheet
D9010CEIC OIF-CEI 4.0 Compliance Test Application

Fiche signalétique 2019-08-05

D9010BJCC 100GBASE-CR4 Compliance Test Application Software - Data Sheet
D9010BJCC 100GBASE-CR4 Compliance Test Application Software

Fiche signalétique 2019-08-05

FieldFox Handheld Analyzers B-Series - Data Sheet
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Fiche signalétique 2019-08-01

PDF PDF 2.59 MB
N5531X Measuring Receiver Specifications Addendum

Fiche signalétique 2019-08-01

PDF PDF 648 KB
667xA Series Single-Output 2000 W GPIB Power Supplies Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6671A, 6672A, 6673A, 6674A, and 6675A DC power supplies, and all the 6670A Series special option power supplies.

Fiche signalétique 2019-08-01

PDF PDF 1.29 MB
N7631C Signal Studio Pro for 5G NR - Technical Overview
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support. See technical overview.

Présentation technique 2019-07-26

PDF PDF 2.71 MB
N7608C Signal Studio for Custom Modulation - Technical Overview
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

Présentation technique 2019-07-26

PDF PDF 2.39 MB
N7614C Signal Studio for Power Amplifier, CFR, DPD & ET Test - Technical Overview
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

Présentation technique 2019-07-23

PDF PDF 4.61 MB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Présentation technique 2019-07-18

N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

Fiche signalétique 2019-07-18

PDF PDF 1.09 MB
N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Fiche signalétique 2019-07-18

PDF PDF 955 KB
N2870A Series Passive Probes and Accessories - Data Sheet
The N2870A Series passive probes offer DC to 35 MHz, 200 MHz, 350 MHz, 500 MHz and 1.5 GHz bandwidths and various attenuation factors to address a wide range of measurement needs.

Fiche signalétique 2019-07-18

1 2 3 4 5 6 7 8 9 10 ... Page suivante