이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-13 / 13

정렬방식:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

기술 개요 2019-10-08

PDF PDF 728 KB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2019-07-16

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

데이터시트 2018-12-10

PDF PDF 2.38 MB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

데이터시트 2018-11-08

PDF PDF 792 KB
M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

데이터시트 2018-05-10

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

데이터시트 2018-02-28

PDF PDF 6.23 MB
M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

데이터시트 2017-10-03

N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

기술 개요 2016-06-03

81195A Optical Modulation Generator Software - Data Sheet
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A AWG to generate 32 GBaud dual-I/Q signals and synthesize optical signal properties.

데이터시트 2016-02-20

PDF PDF 1.62 MB
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

데이터시트 2015-12-21

PDF PDF 1.70 MB
81199A Wideband Waveform Center - Data Sheet 1.1
Increasingly, wireless access is driving demand for more data in less time. The 81199A wideband waveform center contains waveform creation and analysis supporting wireless HD and IEEE802.11ad.

데이터시트 2013-03-27

N8242A Arbitrary Waveform Generator Synthetic Instrument Module, 10-Bit, 1.25 GS/s or 625 MS/s

기술 개요 2010-05-31

PDF PDF 1.66 MB
N8241A and N6030A Arbitrary Waveform Generators with option 350: Function Generator

기술 개요 2008-06-13