Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 185

Sort:
8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

Data Sheet 2019-10-05

8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

Technical Overview 2019-09-30

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

Technical Overview 2019-08-13

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2019-07-17

USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Technical Overview 2019-07-11

34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Data Sheet 2019-07-09

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2019-06-27

34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

Technical Overview 2019-01-28

PDF PDF 1.49 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2018-12-01

U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

Technical Overview 2018-10-17

ZIP ZIP 407 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

Technical Overview 2018-10-02

PDF PDF 1.96 MB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

Technical Overview 2018-09-14

ZIP ZIP 93 KB
U9400A, U9400C Solid State FET Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the U9400A and U9400C

Technical Overview 2018-09-14

ZIP ZIP 131 KB
P9400A, P9400C Solid State PIN Diode Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the P9400A and P9400C

Technical Overview 2018-09-14

ZIP ZIP 135 KB
P9404A, P9404C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9404A and P9404C

Technical Overview 2018-09-14

ZIP ZIP 146 KB
85332B Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the 85332B

Technical Overview 2018-09-14

ZIP ZIP 193 KB
P9402A, P9402C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9402A and P9402C

Technical Overview 2018-09-14

ZIP ZIP 92 KB
11636C Power Divider, DC to 50 GHz - Technical Overview
This technical overview provides an overview, applications and specifications on the Keysight 11636C 50 GHz power divider.

Technical Overview 2018-09-13

M1971E, M1971V, M1971W Waveguide Harmonic Mixers 3D Model, STEP format
This is STEP format 3D Model of the M1971E, M1971V, M1971W

Technical Overview 2018-09-12

ZIP ZIP 696 KB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

Technical Overview 2018-09-12

ZIP ZIP 93 KB
Keysight Y1900B/C – 1.0 mm Ruggedized and Y1910A/B/C - 1.0 mm Standard Coaxial Adapters
Data Sheet and Technical Specifications – Y1900B/C 1.0 mm Ruggedized & Y1910A/B/C 1.0 mm Standard Coaxial Adapters

Data Sheet 2018-07-01

PDF PDF 283 KB
U1810B USB Coaxial Switch SPDT - Technical Overview
This technical overview describes key features, benefits, applications, and key specifications for the Keysight U1810B USB coaxial switch.

Technical Overview 2018-06-07

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

Technical Overview 2018-06-07

Y1903B – 1.0 mm Ruggedized to 2.92 mm Standard – Coaxial Adapters
Data Sheet and Technical Specifications related to Y1903B

Data Sheet 2018-06-01

PDF PDF 100 KB
Y1902B – 1.0 mm Ruggedized to 2.4 mm Standard – Coaxial Adapters
Data Sheet and Technical Specifications for Y1902B

Data Sheet 2018-06-01

PDF PDF 223 KB

1 2 3 4 5 6 7 8 Next