Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Impedance Analyzers [Discontinued]

Support by Product Model Number:

1-12 of 12

Sort:
E4991A Measurement Accuracy change information
This provides the E4991A Q Measurement Accuracy change information.

Data Sheet 2014-09-25

E4991A Data Sheet
This technical data sheet describes detailed specifications of the E4991A 3 GHz RF impedance/material analyzer.

Data Sheet 2011-06-13

PDF PDF 1.04 MB
4395A, 4396B Technical Overview
Take an innovative approach to evaluating electronic components and circuits. The Keysight combination analyzers family combines three analyzer functions in one powerful instrument. Now you can use one analyzer for multiple needs.

Technical Overview 2008-11-20

E4991A Technical Overview
This describes the E4991A 3GHz RF impedance/material analyzer and new 3 GHz test fixtures. It provides information for high frequency device evaluation such as chip inductor, chip capacitor and EMI filters.

Technical Overview 2008-11-20

4294A Technical Overview
The 4294A precision impedance analyzer provides accurate impedance measurement and analysis of a wide variety of electronic devices as well as electronic and non-electronic material.

Technical Overview 2008-11-13

4294A Data Sheet
This is the technical specification for the 4294A. The 4294A precision impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic devices, as well as electronic and non-electronic material.

Data Sheet 2008-04-10

PDF PDF 997 KB
4395A Data Sheet
Technical specifications for the 4395A Network/Spectrum/Impedance Analyzer

Data Sheet 2008-02-28

PDF PDF 413 KB
4291B Product Overview
A complete test solution combining wide impedance measurement range, high accuracy, and easy fixturing

Data Sheet 2006-07-13

PDF PDF 542 KB
4291B Data Sheet
Technical specifications for the 4291B RF Impedance/Material Analyzer

Data Sheet 2006-07-13

PDF PDF 697 KB
4396B Data Sheet
This data sheet provides detailed specifications for the 4396B RF network/spectrum/impedance analyzer.

Data Sheet 2003-10-02

PDF PDF 274 KB
Improve Impedence Analysis with an Impedence Probe and the 4194A Analyzer Data Sheet

Data Sheet 1986-04-01

PDF PDF 1.86 MB
4192A LF Impedance Analyzer - Complete Component and Network Analysis Data Sheet

Data Sheet 1981-10-01

PDF PDF 1.12 MB