Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 667

Упорядочить:
D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software - Data Sheet
This document provides a brief overview of the software, hardware and accessories that help generate a complete solution for D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software.

Техническая информация 2020-07-22

EMI X-Series Measurement Application, Multi-touch UI - Technical Overview
The EMI measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

Обзор технических характеристик 2020-07-21

PDF PDF 4.17 MB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Техническая информация 2020-07-20

D9040DDRC DDR4 and LPDDR4 Compliance Test Application Software
Use the DDR4 and LPDDR4 application to test, debug and characterize your DDR4 and LPDDR4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the DDR4 and LPDDR4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Техническая информация 2020-07-17

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Техническая информация 2020-07-14

Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax N7617C - Technical Overview
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this overview.

Обзор технических характеристик 2020-07-14

PDF PDF 2.14 MB
Channel Measurement Using Signal Studio Pro for Custom Modulation and 89600 VSA
See through the complexity of channel measurements with a comprehensive set of tools for signal generation and vector signal analysis

Обзор технических характеристик 2020-07-13

PDF PDF 761 KB
Physical Layer Test System (PLTS) 2020 - Technical Overview
The new Physical Layer Test System (PLTS) 2020 is the industry standard for signal integrity measurements and data post processing of high-speed interconnects, such as cables, backplanes, PCBs and connectors.

Обзор технических характеристик 2020-07-13

PDF PDF 2.39 KB
Analog Demodulation X-Series Measurement App, Multi-touch UI - Technical Overview
This technical overview provides key specifications and other information about the analog demodulation measurement app for multi-touch X-Series signal analyzers.

Обзор технических характеристик 2020-07-10

PDF PDF 3.15 MB
Bluetooth® X-Series Measurement Application, Multi-touch UI - Technical Overview
Bluetooth signal analysis software X-Series Measurement Application (N9081E). Learn more in this technical overview.

Обзор технических характеристик 2020-07-10

PDF PDF 3.40 MB
N7608C Signal Studio for Custom Modulation - Technical Overview
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

Обзор технических характеристик 2020-07-09

PDF PDF 2.33 MB
N7631C Signal Studio Pro for 5G NR - Technical Overview
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support. See technical overview.

Обзор технических характеристик 2020-07-09

PDF PDF 2.51 MB
N7607C Signal Studio for DFS Radar Profiles - Technical Overview
Create Keysight validated and performance optimized dynamic frequency selection radar profiles. Learn more in this technical overview.

Обзор технических характеристик 2020-07-09

PDF PDF 1.64 MB
Signal Studio for IoT N7610C - Technical Overview
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.

Обзор технических характеристик 2020-07-09

N7623C Signal Studio for Digital Video - Technical Overview
Create Keysight validated and performance optimized reference waveforms compliant with DVB, ISDB, ATSC, DTMB, CMMB, J.83, and DOCSIS standards. Learn more in this technical overview.

Обзор технических характеристик 2020-07-07

PDF PDF 1.97 MB
N7614C Signal Studio for Power Amplifier, CFR, DPD & ET Test - Technical Overview
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

Обзор технических характеристик 2020-07-07

PDF PDF 4.61 MB
Nemo Handy - Data Sheet
Nemo Handy provides you with smart and discreet solutions for thorough and advanced measurement and optimization of wireless air interface and mobile application Quality-of-Service.

Техническая информация 2020-07-01

PDF PDF 1.56 MB
Nemo Cloud - Technical Overview
Nemo Cloud provides a unique, end-to-end online service that connects various Nemo products into one powerful, industry-leading solution enabling the remote access and control of Keysight’s measurement and analytics solutions as well as efficient data sharing between users.

Обзор технических характеристик 2020-07-01

PDF PDF 3.53 MB
Nemo Walker Air - Data Sheet
Nemo Walker Air is a compact multi-technology solution for indoor measuring and benchmarking.

Техническая информация 2020-07-01

PDF PDF 1.40 MB
FieldFox Handheld Analyzers B-Series - Technical Overview
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Обзор технических характеристик 2020-06-30

FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

Обзор технических характеристик 2020-06-29

PDF PDF 3.70 MB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Техническая информация 2020-06-26

PDF PDF 5.59 MB
D9011BDLP / D9020BDLP Protocol Trigger and Decode Bundles
Data Sheet for the D9011BDLP (Basic Infiniium Decode/Trigger Bundle) and D9020BDLP (Complete Infiniium Decode/Trigger Bundle).

Техническая информация 2020-06-23

D9060GDDC GDDR6 Tx Compliance Test Software
The GDDR6 compliance test software performs clock jitter measurements and electrical tests that let you thoroughly evaluate devices in accordance with the JEDEC GDDR6 SGRAM Specification.

Техническая информация 2020-06-18

D9040SASC SAS-4 Compliance Test Application Software - Data Sheet
Use the SAS-4 application to test, debug and characterize your SAS-4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SAS-4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Техническая информация 2020-06-18

PDF PDF 790 Bytes

1 2 3 4 5 6 7 8 9 10 ... Следующие